64-pin (PAP) package image

BQ79631PAPRQ1 ACTIVE

Automotive high-voltage battery pack monitor with voltage, current and insulation resistance sensing

ACTIVE Custom reel may be available
Same as: BQ79631PAPRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the BQ79631-Q1

  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL D
  • Differential voltage measurements with integrated filtering
    • Pack+ , Fuse, Link±, Charge± measure
    • Isolation resistance voltage measurement
  • Integrated precision current measurement
    • Support low-side shunt resistor
  • Insulation resistance monitoring capability
  • 8 GPIO inputs as IO, SPI, ADC, and temperature sense
  • Isolated differential daisy-chain communication with optional ring architecture
    • Simplifies BJB/BDU system by eliminating safety MCU, CAN transceivers, and multi-wire interface
  • UART host interface
  • Synchronized current and voltage measurements
  • Stackable as well as syncs with other cell and UI monitors 16S (BQ79616-Q1, BQ79656-Q1), 14S (BQ79614-Q1, BQ79654-Q1), 12S (BQ79612-Q1, BQ79652-Q1) and BQ79631
  • Built-in SPI master

Description for the BQ79631-Q1

BQ79631-Q1 provides high-accuracy measurement capable of measuring divided down voltages from high voltage nodes such as Pack+ (HV Battery Positive terminal), Fuse, Charge (Port), Link (Load) in a battery junction box (BJB) or battery disconnect unit (BDU) system. Key voltage measurements can make use of the integrated digital low-pass filters. The device has a highly accurate integrated current sense ADC capable of measuring current in low-side shunt resistor. The device is capable of measuring the insulation resistance with internal ADC and able to control any switching scheme needed for this measurement. There are eight GPIOs/auxillary inputs that can be used for thermistor measurement, driving relays, measuring voltages, and being a master SPI interface to peripheral SPI devices. The isolated bi-directional daisy-chain ports support both capacitor or transformer based isolation. The device also supports communication over UART.

Host communication to the BQ79631-Q1 can be connected via the device’s dedicated UART interface or through a communication bridge device, BQ79600-Q1. Additionally, an isolated, differential daisy-chain communication interface allows the host to communicate with the other UIR monitors and even cell monitors over a single interface. In the event of a communication line break, the daisy-chain communication interface is configurable to a ring architecture that allows the host to talk to devices at either end of the stack.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more