BQ79758-Q1
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Functional Safety-Compliant
- Documentation to aid ISO 26262 system design
- Systematic capability up to ASIL D
- Hardware capability up to ASIL D
- Measure 9 to 18 batteries in series per device, stackable up to 64 devices
- Dedicated ADC with typical ±1mV accuracy
- Two independent Current Sense ADCs with ±0.1% gain error drift and input range +/-275mV.
- Programmable Over Current Detection comparators
- Support limp home mode with full redundancy
- Integrated post-ADC configurable digital low-pass filters
- Supports busbar without affecting measurement accuracy
- 10 GPIOs for temp sensor/analog/digital/I2C controller/SPI controller
- Internal cell balancing
- Balancing at 300mA
- User controlled PWM adjustment cell balancing current
- Built-in balancing thermal management with automatic pause and resume control
- Robust daisy chain communication and support Ring Architecture
- Hardware reset by host simulates POR-like event without battery removal
- On chip memory for one time custom programming
- Low power mode current <6µA
- Compatible with BQ79600-Q1 with SPI/UART interface
The BQ79758-Q1 provides high-accuracy cell voltage measurements for up to 18S battery modules in high-voltage battery management systems in xEV/EV. The monitor offers different channel options in the same package type, providing pin-to-pin compatibility and supporting high reuse of the established software and hardware across any platform. This device has a state-of-the-art ADC architecture/measurement system meeting stringent automotive standard and safety requirements. With the daisy-chain isolated by transformer (or capacitor), the device is suitable for centralized or distributed architectures in xEV powertrain.

Request more information
The full data sheet is available. Request now
The functional safety documents are available. Request now
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ79758-Q1-DESIGN — BQ79758-Q1 design resources
Supported products & hardware
Products
Battery monitors & balancers
BQ797XX-Q1-FMEDA — BQ797xx-Q1 FMEDA files
Supported products & hardware
Products
Battery monitors & balancers
BQ797XX-Q1-FUNCTIONAL-SAFETY-DOCS — BQ797xx-Q1 functional safety documents
Supported products & hardware
Products
Battery monitors & balancers
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PAP) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.