Integrated 300-1000 MHz RF transceiver and microcontroller
CC1010
- 300-1000 MHz RF Transceiver
- Very low current consumption (9.1 mA in RX)
- High sensitivity (typically -107 dBm)
- Programmable output power up to +10 dBm
- Data rate up to 76.8 kbps
- Very few external components
- Fast PLL settling allowing frequency hopping protocols
- RSSI
- EN 300 220 and FCC CFR47 part 15 compliant
- 8051-Compatible Microcontroller
- Typically 2.5 times the performance of a standard 8051
- 32 kB Flash, 2048 + 128 Byte SRAM
- 3 channel 10 bit ADC, 4 timers / 2 PWMs, 2 UARTs, RTC, Watchdog, SPI, DES encryption, 26 general I/O pins
- In-circuit interactive debugging is supported for the Keil \xB5Vision2 IDE through a simple serial interface.
- 2.7 - 3.6 V supply voltage
- 64-lead TQFP
- Applications
- Very low power UHF wireless data transmitters and receivers
- 315 / 433 / 868 and 915 MHz ISM/SRD band systems
- Home automation and security
- AMR \x96 Automatic Meter Reading
- RKE \x96 Remote Keyless Entry with acknowledgement
- Low power telemetry
- Toys
The CC1010 is a true single-chip UHF transceiver with an integrated high performance 8051 microcontroller with 32 kB of Flash program memory. The RF transceiver can be programmed for operation in the 300 - 1000 MHz range, and is designed for very low power wireless applications.
The CC1010 together with a few external passive components constitutes a powerful embedded system with wireless communication capabilities.
CC1010 is based on Chipcons SmartRF®02 technology in 0.35 µm CMOS
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Single-Chip Very Low Power RF Transceiver with 8051-Compatible Microcontroller datasheet (Rev. A) | 18 Sep 2009 | |
* | Errata | CC1010 Errata Notes | 31 Jan 2006 | |
* | Radiation & reliability report | CC1010 Reliability Report | 28 Apr 2006 | |
Application note | DN035 -- Antenna Quick Guide (Rev. B) | 09 Feb 2022 | ||
Application note | DN024 -- 868 MHz, 915 MHz and 955 MHz Monopole PCB Antenna (Rev. E) | 22 Feb 2013 | ||
Application note | DN023 -- 868 MHz, 915 MHz and 955 MHz Inverted F Antenna (Rev. C) | 30 Aug 2011 | ||
Application note | AN058 -- Antenna Selection Guide (Rev. B) | 06 Oct 2010 | ||
Application note | DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary | 26 Aug 2010 | ||
More literature | CC1010 Material content | 16 Jul 2007 | ||
More literature | Confirmation of Environmental Compatibility For Supplied Products | 28 Apr 2006 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SWRC046 — SmartRF(TM) Studio 6.13.1
Supported products & hardware
Products
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Software
Calculation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TQFP (PAG) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.