32-pin (RHB) package image

CC1125RHBR ACTIVE

Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems

ACTIVE Custom reel may be available
Same as: CC1125RHBR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC1125RHBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the CC1125

  • High-Performance, Single-Chip Transceiver
    • Adjacent Channel Selectivity: 67 dB at
      6.25-kHz Offset
    • Blocking Performance: 104 dB at 10 MHz
    • Excellent Receiver Sensitivity
      • –129 dBm at 300 bps
      • –123 dBm at 1.2 kbps
      • –110 dBm at 50 kbps
    • Very Low Phase Noise: –115 dBc/Hz at
      10-kHz Offset
  • Suitable for Systems Targeting ETSI
    Category 1
  • Separate 128-Byte RX and TX FIFOs
  • Support for Seamless Integration With the CC1190 Device for Increased Range Giving up to 3-dB Improvement in Sensitivity and up to +27-dBm Output Power
  • High Spectral Efficiency (9.6 kbps in 12.5-kHz Channel in Compliance With FCC Narrowbanding Mandate)
  • Power Supply
    • Wide Supply Voltage Range (2.0 V to 3.6 V)
    • Low Current Consumption:
      • RX: 2 mA in RX Sniff Mode
      • RX: 17 mA Peak Current in Low-Power Mode
      • RX: 26 mA Peak Current in High-Performance Mode
      • TX: 47 mA at +14 dBm
    • Power Down: 0.12 μA (0.5 μA With Enhanced Wake-On-Radio (eWOR) Timer Running)
  • Programmable Output Power up to +16 dBm With 0.4-dB Step Size
  • Automatic Output Power Ramping
  • Configurable Data Rates: 0 to 200 kbps
  • Supported Modulation Formats: 2-FSK,
    2-GFSK, 4-FSK, 4-GFSK, MSK, OOK
  • WaveMatch: Advanced Digital Signal Processing for Improved Sync Detect Performance
  • RoHS-Compliant 5-mm x 5-mm No-Lead QFN
    32-Pin Package (RHB)
  • Regulations – Suitable for Systems Targeting Compliance With
    • Europe: ETSI EN 300 220 Category 1, ETSI EN 54-25, ETSI EN 300 113, and EN 301 166
    • US: FCC CFR47 Part 15, 24, 90, 101
    • Japan: ARIB RCR STD-T30, T-67, T-108
  • Peripherals and Support Functions
    • eWOR Functionality for Automatic Low-Power Receive Polling
    • Includes Functions for Antenna Diversity Support
    • Support for Retransmissions
    • Support for Auto-Acknowledge of Received Packets
    • TCXO Support and Control, also in Power Modes
    • Automatic Clear Channel Assessment (CCA) for Listen-Before-Talk (LBT) Systems
    • Built-in Coding Gain Support for Increased Range and Robustness
    • Digital RSSI Measurement
    • Temperature Sensor

Description for the CC1125

The CC1125 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 164–192 MHz, 274–320 MHz, 410–480 MHz, and 820–960 MHz.

The CC1125 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and Wake-On-Radio. The main operating parameters of the CC1125 device can be controlled through an SPI interface. In a typical system, the CC1125 device will be used with a microcontroller and only a few external passive components.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC1125RHBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more