32-pin (RSM) package image

CC1350F128RSMT ACTIVE

SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash

ACTIVE Custom reel may be available
Same as: CC1350F128RSMT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC1350F128RSMR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RSM) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the CC1350

  • World’s First Dual-Band (Sub-1 GHz and 2.4 GHz) Wireless Microcontroller
  • Microcontroller
    • Powerful Arm® Cortex®-M3 Processor
    • EEMBC CoreMark® Score: 142
    • EEMBC ULPBench™ Score: 158
    • Clock Speed up to 48-MHz
    • 128KB of In-System Programmable Flash
    • 8KB of SRAM for Cache
      (or as General-Purpose RAM)
    • 20KB of Ultra-Low-Leakage SRAM
    • 2-Pin cJTAG and JTAG Debugging
    • Supports Over-the-Air (OTA) Update
  • Ultra-Low-Power Sensor Controller
    • Can Run Autonomously From the Rest of the System
    • 16-Bit Architecture
    • 2KB of Ultra-Low-Leakage SRAM for Code and Data
  • Efficient Code-Size Architecture, Placing Parts of
    TI-RTOS, Drivers, Bluetooth® low energy Controller and Bootloader in ROM
  • RoHS-Compliant Package
    • 7-mm × 7-mm RGZ VQFN48 (30 GPIOs)
    • 5-mm × 5-mm RHB VQFN32 (15 GPIOs)
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
  • Peripherals
    • All Digital Peripheral Pins Can Be Routed to Any GPIO
    • Four General-Purpose Timer Modules
      (Eight 16-Bit or Four 32-Bit Timers, PWM Each)
    • 12-Bit ADC, 200 ksamples/s, 8-Channel Analog MUX
    • Continuous Time Comparator
    • Ultra-Low-Power Clocked Comparator
    • Programmable Current Source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C, I2S
    • Real-Time Clock (RTC)
    • AES-128 Security Module
    • True Random Number Generator (TRNG)
    • Support for Eight Capacitive Sensing Buttons
    • Integrated Temperature Sensor
  • External System
    • On-Chip Internal DC/DC Converter
    • Seamless Integration With the SimpleLink™ CC1190 and CC2592 Range Extender
  • Low Power
    • Wide Supply Voltage Range: 1.8 to 3.8 V
    • RX: 5.4 mA (Sub-1 GHz), 6.4 mA (Bluetooth low energy, 2.4 GHz)
    • TX at +10 dBm: 13.4 mA (Sub-1 GHz)
    • TX at +9 dBm: 22.3 mA (Bluetooth low energy, 2.4 GHz)
    • TX at +0 dBm: 10.5 mA (Bluetooth low energy, 2.4 GHz)
    • Active-Mode MCU 48 MHz Running Coremark: 2.5 mA (51 µA/MHz)
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode Sensor Controller at 24 MHz:
      0.4 mA + 8.2 µA/MHz
    • Sensor Controller, One Wakeup Every Second Performing One 12-Bit ADC Sampling: 0.95 µA
    • Standby: 0.7 µA (RTC Running and RAM and CPU Retention)
    • Shutdown: 185 nA (Wakeup on External Events)
  • RF Section
    • 2.4-GHz RF Transceiver Compatible With Bluetooth low energy 4.2 Specification
    • Excellent Receiver Sensitivity –124 dBm Using Long-Range Mode, –110 dBm at 50 kbps
      (Sub-1 GHz),
      –87 dBm at Bluetooth low energy
    • Excellent Selectivity (±100 kHz): 56 dB
    • Excellent Blocking Performance (±10 MHz):
      90 dB
    • Programmable Output Power up to +15 dBm (Sub-1 GHz) and +9 dBm at 2.4 GHz (Bluetooth low energy)
    • Single-Ended or Differential RF Interface
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
      • ETSI EN 300 220, EN 303 204 (Europe)
      • EN 300 440 Class 2 (Europe)
      • EN 300 328 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
      • ARIB STD-T108 (Japan)
    • Wireless M-Bus (EN 13757-4) and IEEE® 802.15.4g PHY
  • Tools and Development Environment
    • Full-Feature and Low-Cost Development Kits
    • Multiple Reference Designs for Different RF Configurations
    • Packet Sniffer PC Software
    • Sensor Controller Studio
    • SmartRF™ Studio
    • SmartRF Flash Programmer 2
    • IAR Embedded Workbench® for Arm
    • Code Composer Studio™ (CCS) IDE
    • CCS UniFlash

Description for the CC1350

The CC1350 device is a cost-effective, ultra-low-power, dual-band RF device from Texas Instruments™ that is part of the SimpleLink microcontroller (MCU) platform. The platform consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz, Ethernet, Zigbee®, Thread, and host MCUs. These devices all share a common, easy-to-use development environment with a single core software development kit (SDK) and a rich tool set. A one-time integration of the SimpleLink platform enables users to add any combination of devices from the portfolio into their design, allowing 100 percent code reuse when design requirements change. For more information, visit www.ti.com/simplelink.

With very low active RF and MCU current consumption, in addition to flexible low-power modes, the device provides excellent battery life and allows long-range operation on small coin-cell batteries and in energy harvesting applications.

The CC1350 is a device in the CC13xx and CC26xx family of cost-effective, ultra-low-power wireless MCUs capable of handling both Sub-1 GHz and 2.4-GHz RF frequencies. The CC1350 device combines a flexible, very low-power RF transceiver with a powerful 48-MHz Arm® Cortex®-M3 microcontroller in a platform supporting multiple physical layers and RF standards. A dedicated Radio Controller (Cortex®-M0) handles low-level RF protocol commands that are stored in ROM or RAM, thus ensuring ultra-low power and flexibility to handle both Sub-1 GHz protocols and 2.4 GHz protocols (for example Bluetooth low energy). This enables the combination of a Sub-1 GHz communication solution that offers the best possible RF range together with a Bluetooth low energy smartphone connection that enables great user experience through a phone application. The Sub-1 GHz only device in this family is the CC1310.

The CC1350 device is a highly integrated, true single-chip solution incorporating a complete RF system and an on-chip DC/DC converter.

Sensors can be handled in a very low-power manner by a dedicated autonomous ultra-low-power MCU that can be configured to handle analog and digital sensors; thus the main MCU (Arm® Cortex®-M3) can maximize sleep time.

The power and clock management and radio systems of the CC1350 device require specific configuration and handling by software to operate correctly, which has been implemented in the TI-RTOS. TI recommends using this software framework for all application development on the device. The complete TI-RTOS and device drivers are offered free of charge in source code.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC1350F128RSMR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more