40-pin (RHA) package image

CC2530F256RHAR ACTIVE

Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

ACTIVE Custom reel may be available
Same as: CC2530F256RHAR.A, CC2530F256RHAR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2530F256RHAT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RHA) | 40
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the CC2530

  • RF/Layout
    • 2.4-GHz IEEE 802.15.4 Compliant RF Transceiver
    • Excellent Receiver Sensitivity and Robustness to Interference
    • Programmable Output Power Up to 4.5 dBm
    • Very Few External Components
    • Only a Single Crystal Needed for Asynchronous Networks
    • 6-mm × 6-mm QFN40 Package
    • Suitable for Systems Targeting Compliance With Worldwide Radio-
      Frequency Regulations: ETSI EN 300 328 and EN 300 440 (Europe),
      FCC CFR47 Part 15 (US) and ARIB STD-T-66 (Japan)
  • Low Power
    • Active-Mode RX (CPU Idle): 24 mA
    • Active Mode TX at 1 dBm (CPU Idle): 29 mA
    • Power Mode 1 (4 µs Wake-Up): 0.2 mA
    • Power Mode 2 (Sleep Timer Running): 1 µA
    • Power Mode 3 (External Interrupts): 0.4 µA
    • Wide Supply-Voltage Range (2 V–3.6 V)
  • Microcontroller
    • High-Performance and Low-Power 8051 Microcontroller Core
      With Code Prefetch
    • 32-, 64-, 128-, or 256-KB In-System-Programmable Flash
    • 8-KB RAM With Retention in All Power Modes
    • Hardware Debug Support
  • Peripherals
    • Powerful Five-Channel DMA
    • Integrated High-Performance Op-Amp and Ultralow-Power Comparator
    • IEEE 802.15.4 MAC Timer, General-Purpose Timers
      (One 16-Bit, Two 8-Bit)
    • IR Generation Circuitry
    • 32-kHz Sleep Timer With Capture
    • CSMA/CA Hardware Support
    • Accurate Digital RSSI/LQI Support
    • Battery Monitor and Temperature Sensor
    • 12-Bit ADC With Eight Channels and Configurable Resolution
    • AES Security Coprocessor
    • Two Powerful USARTs With Support for Several Serial Protocols
    • 21 General-Purpose I/O Pins
      (19 × 4 mA, 2 × 20 mA)
    • Watchdog Timer
  • Development Tools
    • CC2530 Development Kit
    • CC2530 ZigBee Development Kit
    • CC2530 RemoTI Development Kit for RF4CE
    • SmartRF Software
    • Packet Sniffer
    • IAR Embedded Workbench Available
  • APPLICATIONS
    • 2.4-GHz IEEE 802.15.4 Systems
    • RF4CE Remote Control Systems (64-KB Flash and Higher)
    • ZigBee Systems (256-KB Flash)
    • Home/Building Automation
    • Lighting Systems
    • Industrial Control and Monitoring
    • Low-Power Wireless Sensor Networks
    • Consumer Electronics
    • Health Care

RemoTI, SmartRF, Z-Stack are trademarks of Texas Instruments.
IAR Embedded Workbench is a trademark of IAR Systems AB.
ZigBee is a registered trademark of the ZigBee Alliance.
All other trademarks are the property of their respective owners.

Description for the CC2530

The CC2530 is a true system-on-chip (SoC) solution for IEEE 802.15.4, Zigbee and RF4CE applications. It enables robust network nodes to be built with very low total bill-of-material costs. The CC2530 combines the excellent performance of a leading RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful features. The CC2530 comes in four different flash versions: CC2530F32/64/128/256, with 32/64/128/256 KB of flash memory, respectively. The CC2530 has various operating modes, making it highly suited for systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption.

Combined with the industry-leading and golden-unit-status ZigBee protocol stack (Z-Stack) from Texas Instruments, the CC2530F256 provides a robust and complete ZigBee solution.

Combined with the golden-unit-status RemoTI stack from Texas Instruments, the CC2530F64 and higher provide a robust and complete ZigBee RF4CE remote-control solution.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2530F256RHAT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more