32-pin (RHB) package image

CC2543RHBR ACTIVE

2.4 GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART

ACTIVE Custom reel may be available
Same as: CC2543RHBR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2543RHBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the CC2543

  • RF section
    • Single-Chip 2.4-GHz RF Transceiver and MCU
    • Supports 250 kbps, 500 kbps, 1 Mbps and 2 Mbps data rates
    • Excellent Link Budget, Enabling Long Range Without External
      Front-Ends
    • Programmable Output Power up to 5 dBm
    • Excellent Receiver Sensitivity (–90 dBm at 2 Mbps,
      –98 dBm at 250 kbps)
    • Suitable for Systems Targeting Compliance With Worldwide
      Radio Frequency Regulations: ETSI EN 300 328 and EN 300
      440 Category 2 (Europe), FCC CFR47 Part 15 (US), and
      ARIB STD-T66 (Japan)
    • Accurate RSSI Function
  • Layout
    • Few External Components
    • Pin Out Suitable for Single Layer PCB Applications
    • Reference Designs Available
    • 32-pin 5-mm × 5-mm QFN (16 General I/O Pins)
      Package
  • Low Power
    • Active Mode RX Best Performance: 21.2 mA
    • Active Mode TX (0 dBm): 26 mA
    • Power Mode 1 (5 µs Wake-Up): 235 µA
    • Power mode 2 (sleep timer on): 0.9 µA
    • Power mode 3 (External interrupts): 0.4µA
    • Wide Supply Voltage Range (2V to 3.6V)
    • Full RAM and Register Retention in All Power Modes
  • Microcontroller
    • High-Performance and Low-Power 8051
      Microcontroller Core With Code Prefetch
    • 32-KB Flash Program Memory
    • 1 KB SRAM
    • Hardware Debug Support
    • Extensive Baseband Automation, Including
      Auto-Acknowledgement and Address Decoding
  • Peripherals
    • Two-Channel DMA with Access to all Memory
      Areas and Peripherals
    • General-Purpose Timers (One 16-Bit, Two 8-Bit)
    • Radio Timer, 40-Bit
    • IR Generation Circuitry
    • Several Oscillators:
      • 32MHz XOSC
      • 16MHz RCOSC
      • 32kHz RCOSC
    • 32-kHz Sleep Timer With Capture
    • AES Security Coprocessor
    • UART/SPI/I2C Serial Interface
    • 16 General-Purpose I/O pins (3 × 20-mA Drive Strength,
      Remaining pins have 4 mA Drive Strength)
    • Watchdog Timer
    • True Random-Number Generator
    • ADC and Analog Comparator

Description for the CC2543

The CC2543 is an optimized system-on-chip (SoC) solution with data rates up to 2Mbps built with low bill-of-material cost. The CC2543 combines the excellent performance of a leading RF transceiver with a single-cycle 8051 compliant CPU, 32-KB in-system programmable flash memory, up to 1-KB RAM, and many other powerful features. The CC2543 has efficient power modes with RAM and register retention below 1 µA, making it highly suited for low-duty-cycle systems where ultra-low power consumption is required. Short transition times between operating modes further ensure low energy consumption.

The CC2543 is compatible with the CC2541/CC2544/CC2545. It comes in a 5-mm × 5-mm QFN32 package, with SPI/UART/I2C interface. The CC2543 comes complete with reference designs from Texas Instruments.

The device targets wireless consumer and HID applications. The CC2543 is tailored for peripheral devices such as wireless mice.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2543RHBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more