Product details

Operating temperature range (°C) -40 to 85 Rating Catalog
Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RHA) 40 36 mm² 6 x 6
  • RF Section
    • Single-Chip 2.4-GHz Radio, Including Embedded ANT Protocol
    • Excellent Link Budget, Enabling Long Range Without External Front-Ends
    • Excellent Output Power (4 dBm)
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency
      Regulations: ETSI EN 300 328 and EN 300 440 Class 2 (Europe), FCC CFR47
      Part 15 (US), and ARIB STD-T66 (Japan)
    • Accurate Full-Range RSSI Function, Especially Suited for Accurate Proximity Pairing
  • Layout
    • Few External Components
    • Reference Designs Available
    • 40-Pin, 6-mm × 6-mm QFN Package
  • Low Power
    • Powered Down With Low-Power Times: 1 µA
    • Powered Down Without Timer: 0.5 µA
    • Wide Supply Voltage Range (2 V–3.6 V)
  • ANT Protocol Support
    • Fully Compatible With the ANT and ANT+™ Protocols and Existing ANT Devices
    • Built-In ANT-FS™ Support
    • Easy Connection to Host MCU Through Asynchronous or Synchronous Serial Interface
    • CC2570 Supports One ANT Channel
    • CC2571 Supports Eight ANT Channels
    • Support for Both Public, Private and Managed ANT Networks
    • Support for High-Resolution Proximity Pairing
  • APPLICATIONS
    • Sports and Fitness Equipment
    • Health and Medical Equipment
    • Consumer Health Devices
    • Consumer Electronics

ANT, ANT-FS are trademarks of Dynastream Innovations Inc.

  • RF Section
    • Single-Chip 2.4-GHz Radio, Including Embedded ANT Protocol
    • Excellent Link Budget, Enabling Long Range Without External Front-Ends
    • Excellent Output Power (4 dBm)
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency
      Regulations: ETSI EN 300 328 and EN 300 440 Class 2 (Europe), FCC CFR47
      Part 15 (US), and ARIB STD-T66 (Japan)
    • Accurate Full-Range RSSI Function, Especially Suited for Accurate Proximity Pairing
  • Layout
    • Few External Components
    • Reference Designs Available
    • 40-Pin, 6-mm × 6-mm QFN Package
  • Low Power
    • Powered Down With Low-Power Times: 1 µA
    • Powered Down Without Timer: 0.5 µA
    • Wide Supply Voltage Range (2 V–3.6 V)
  • ANT Protocol Support
    • Fully Compatible With the ANT and ANT+™ Protocols and Existing ANT Devices
    • Built-In ANT-FS™ Support
    • Easy Connection to Host MCU Through Asynchronous or Synchronous Serial Interface
    • CC2570 Supports One ANT Channel
    • CC2571 Supports Eight ANT Channels
    • Support for Both Public, Private and Managed ANT Networks
    • Support for High-Resolution Proximity Pairing
  • APPLICATIONS
    • Sports and Fitness Equipment
    • Health and Medical Equipment
    • Consumer Health Devices
    • Consumer Electronics

ANT, ANT-FS are trademarks of Dynastream Innovations Inc.

The CC2570 and CC2571 are ANT RF network processors that implement the easy-to-use, power-efficient ANT protocol. The CC2570 supports one ANT channel, whereas the CC2571 supports eight ANT channels. The CC2570/71 can be connected to a host MCU (such as an MSP430) through a UART or SPI serial interface and accessed through a set of API calls. The majority of the ANT protocol is built into the CC2570/71, including the ANT-FS file system functionality; only the application and profile layers must reside on the host MCU, thus keeping host MCU memory requirements to a minimum.

The ANT protocol has been designed to be very power-efficient, yet is flexible enough to support various network topologies (point-to-point, star, connected star, 1-to-N, and N-to-1) and data transfer modes (broadcast, acknowledged, burst data transfer). Each logical ANT channel can be independently configured for one-way or two-way operation, depending on requirements of the application.

The CC2570 and CC2571 are ANT RF network processors that implement the easy-to-use, power-efficient ANT protocol. The CC2570 supports one ANT channel, whereas the CC2571 supports eight ANT channels. The CC2570/71 can be connected to a host MCU (such as an MSP430) through a UART or SPI serial interface and accessed through a set of API calls. The majority of the ANT protocol is built into the CC2570/71, including the ANT-FS file system functionality; only the application and profile layers must reside on the host MCU, thus keeping host MCU memory requirements to a minimum.

The ANT protocol has been designed to be very power-efficient, yet is flexible enough to support various network topologies (point-to-point, star, connected star, 1-to-N, and N-to-1) and data transfer modes (broadcast, acknowledged, burst data transfer). Each logical ANT channel can be independently configured for one-way or two-way operation, depending on requirements of the application.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CC2570, CC2571 1- and 8-channel ANT™ RF Network Processors datasheet (Rev. A) 16 Mar 2011

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​