Product details

Current consumption (mA) 98 Frequency (min) (MHz) 2400 Frequency (max) (MHz) 2483.5 Gain (typ) (dB) 25 Impedance match (Ω) 50 Noise figure (typ) (dB) 3.1 Number of channels 1 Operating temperature range (°C) -40 to 85 Output enable Yes P1dB (typ) (dBm) 17 Type PA Driver Rating Catalog Power-down current Yes
Current consumption (mA) 98 Frequency (min) (MHz) 2400 Frequency (max) (MHz) 2483.5 Gain (typ) (dB) 25 Impedance match (Ω) 50 Noise figure (typ) (dB) 3.1 Number of channels 1 Operating temperature range (°C) -40 to 85 Output enable Yes P1dB (typ) (dBm) 17 Type PA Driver Rating Catalog Power-down current Yes
VQFN (RGT) 16 9 mm² 3 x 3
  • Low Cost and Small Package
  • Very Few External Components
  • 2.0-V to 3.6-V Operation
  • Less Than 1-µA Current Consumption in Power Down Mode
  • Low Transmit Current Consumption
  • 98 mA at 3 V for +20.7 dBm Out (PAE = 40%)
  • RoHS Compliant 3- × 3-mm QFN-16 Package

  • Low Cost and Small Package
  • Very Few External Components
  • 2.0-V to 3.6-V Operation
  • Less Than 1-µA Current Consumption in Power Down Mode
  • Low Transmit Current Consumption
  • 98 mA at 3 V for +20.7 dBm Out (PAE = 40%)
  • RoHS Compliant 3- × 3-mm QFN-16 Package

CC2595 is a PA solution that extends the range of any Zigbee or Bluetooth transceiver. It is a cost-effective and high performance RF front end for low-power and low-voltage wireless applications in the 2.4-GHz band. Its single-ended RF input and output make it compatible with any manufacturer’s transceiver if appropriate external parts are used. When a transmit/receive (T/R) switch and a balun are used, it can interface with existing and future CC24XX and CC25XX transceiver products. CC2595 extends the link budget by providing a power amplifier for improved output power. It is highly effective for high (+20 dBm) output power making it suitable for battery-operated systems. CC2595 contains PA and RF-matching for simple design of high performance wireless applications. It is packaged in a 3- × 3-mm, 16-lead QFN package with exposed paddle.

CC2595 is a PA solution that extends the range of any Zigbee or Bluetooth transceiver. It is a cost-effective and high performance RF front end for low-power and low-voltage wireless applications in the 2.4-GHz band. Its single-ended RF input and output make it compatible with any manufacturer’s transceiver if appropriate external parts are used. When a transmit/receive (T/R) switch and a balun are used, it can interface with existing and future CC24XX and CC25XX transceiver products. CC2595 extends the link budget by providing a power amplifier for improved output power. It is highly effective for high (+20 dBm) output power making it suitable for battery-operated systems. CC2595 contains PA and RF-matching for simple design of high performance wireless applications. It is packaged in a 3- × 3-mm, 16-lead QFN package with exposed paddle.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 2.4 GHz RF Front End datasheet (Rev. A) 30 Mar 2011
EVM User's guide CC2595 EVM User's Guide 02 Dec 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CC2595EVM — CC2595 Evaluation Module

The CC2595EVM evaluation module is intended for the evaluation of the CC2595 2.4GHz RFE power amplifier.

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos