48-pin (RGZ) package image

CC2640R2FTWRGZRQ1 ACTIVE

SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU

ACTIVE Custom reel may be available
Same as: CC2640R2FTWRGZRQ1.B, CC2640R2FTWRGZRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2640R2FTWRGZTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -40 to 105
Package qty | Carrier 2,500 | LARGE T&R

Features for the CC2640R2F-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: –40°C to +105°C ambient operating temperature range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C3
  • Microcontroller
    • Powerful Arm Cortex-M3
    • EEMBC CoreMark Score: 142
    • Up to 48MHz clock speed
    • 275KB nonvolatile memory, including 128KB in-system Programmable Flash
    • Up to 28KB system SRAM, of which 20KB is ultra-low leakage SRAM
    • 8KB SRAM for Cache or system RAM use
    • 2-pin cJTAG and JTAG debugging
    • Supports Over-the-Air (OTA) upgrade
  • Ultra-low power sensor controller
    • Can run autonomously from the rest of the system
    • 16-bit architecture
    • 2-KB ultra-low leakage SRAM for code and data
  • Efficient code size architecture, placing drivers, Bluetooth Low Energy Controller, and bootloader in ROM to make more flash available for the application
  • RoHS-compliant automotive grade package
    • 7mm × 7mm RGZ VQFN48 with wettable flanks>
  • Peripherals
    • 31 GPIOs, all digital peripheral pins can be routed to any GPIO
    • Four general-purpose timer modules (eight 16-bit or four 32-bit timers, PWM each)
    • 12-bit ADC, 200-ksamples/s, 8-channel analog MUX
    • Continuous time comparator
    • Ultra-low power analog comparator
    • Programmable current source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C, I2S
    • Real-time clock (RTC)
    • AES-128 security module
    • True random number generator (TRNG)
    • Support for eight capacitive-sensing buttons
    • Integrated temperature sensor
  • External system
    • On-chip internal DC/DC converter
    • Very few external components
    • Seamless integration with the SimpleLink™ CC2590 and CC2592 range extenders
  • Low power
    • Wide supply voltage range: 1.8V to 3.8V
    • Active mode RX: 6.1mA
    • Active mode TX at 0dBm: 7.0mA
    • Active mode TX at +5dBm: 9.3mA
    • Active mode MCU: 61µA/MHz
    • Active mode MCU: 48.5 CoreMark/mA
    • Active mode sensor controller: 0.4mA + 8.2µA/MHz
    • Standby: 1.3µA (RTC running and RAM/CPU retention)
    • Shutdown: 150nA (wake up on external events)
  • RF section
    • 2.4GHz RF transceiver compatible with Bluetooth Low Energy (BLE) 4.2 and 5 specifications
    • Excellent receiver sensitivity (–97dBm for Bluetooth Low Energy 1Mbps), selectivity, and blocking performance
    • Programmable output power up to +5dBm
    • Link budget of 102dB for Bluetooth Low Energy 1Mbps
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • ETSI EN 300 328 and EN 300 440 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Development Tools and Software

Description for the CC2640R2F-Q1

The SimpleLink™ Bluetooth® low energy CC2640R2F-Q1 device is an AEC-Q100 compliant wireless microcontroller (MCU) targeting Bluetooth® 4.2 and Bluetooth® 5 low energy automotive applications such as Passive Entry/Passive Start (PEPS), remote keyless entry (RKE), car sharing, piloted parking, cable replacement, and smartphone connectivity.

The CC2640R2F-Q1 device is part of the SimpleLink™ MCU platform from Texas Instruments™. The platform consists of Wi-Fi®, Bluetooth® low energy, Sub-1GHz, Ethernet, Zigbee, Thread, and host MCUs. These devices all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables users to add any combination of the portfolio’s devices into their design, allowing 100 percent code reuse when design requirements change. For more information, visit http://www.ti.com/wireless-connectivity/simplelink-solutions/overview/overview.html.

With very low active RF and MCU current consumption, in addition to flexible low power modes, the CC2640R2F-Q1 provides excellent battery life and allows long-range operation on small coin-cell batteries and a low power-consumption footprint for nodes connected to the car battery. Excellent receiver sensitivity and programmable output power provide industry-leading RF performance that is required for the demanding automotive RF environment.

The CC2640R2F-Q1 wireless MCU contains a 32-bit Arm® Cortex®-M3 processor that runs at 48MHz as the main application processor and includes the Bluetooth® 4.2 low energy controller and host libraries embedded in ROM. This architecture improves overall system performance and power consumption and frees up significant amounts of flash memory for the application.

Additionally, the device is AEC-Q100 Qualified at the Grade 2 temperature range (–40°C to +105°C) and is offered in a 7mm × 7mm VQFN packagewith wettable flanks.The wettable flanks help reduce production-line cost and increase the reliability enabled by optical inspection of solder points.

The Bluetooth Low Energy Software Stack is available free of charge from ti.com.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2640R2FTWRGZTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more