Packaging information
| Package | Pins VQFN (RGZ) | 48 |
| Operating temperature range (°C) -40 to 105 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the CC2642R
- Microcontroller
- Powerful 48 MHz Arm Cortex-M4F processor
- EEMBC CoreMark score: 148
- 352 kB of in-system programmable flash
- 256 kB of ROM for protocols and library functions
- 8 kB of cache SRAM (alternatively available as general-purpose RAM)
- 80 kB of ultra-low leakage SRAM. The SRAM is protected by parity to ensure high reliability of operation.
- 2-pin cJTAG and JTAG debugging
- Supports over-the-air (OTA) update
- Ultra-low power sensor controller
with 4 kB of SRAM
- Sample, store, and process sensor data
- Operation independent from system CPU
- Fast wake-up for low-power operation
- TI-RTOS, drivers, bootloader, Bluetooth 5.2 low energy controller in ROM for optimized application size
- RoHS-compliant package
- 7 mm × 7 mm RGZ VQFN48 ( 31 GPIOs)
- Peripherals
- Digital peripherals can be routed to any GPIO
- 4× 32-bit or 8× 16-bit general-purpose timers
- 12-bit ADC, 200 kSamples/s, 8 channels
- 2× comparators with internal reference DAC (1× continuous time, 1× ultra-low power)
- Programmable current source
- 2× UART
- 2× SSI (SPI, MICROWIRE, TI)
- I 2C and I 2S
- Real-time clock (RTC)
- AES 128- and 256-bit cryptographic accelerator
- ECC and RSA public key hardware accelerator
- SHA2 accelerator (full suite up to SHA-512)
- True random number generator (TRNG)
- Capacitive sensing, up to 8 channels
- Integrated temperature and battery monitor
- External system
- On-chip buck DC/DC converter
- Low power
- Active mode RX: 6.9 mA
- Active mode TX 0 dBm: 7.0 mA
- Active mode TX 5 dBm: 9.2 mA
- Active mode MCU 48 MHz (CoreMark): 3.4 mA (71 µA/MHz)
- Sensor controller, low power-mode, 2 MHz, running infinite loop: 30.1 µA
- Sensor controller, active mode, 24 MHz, running infinite loop: 808 µA
- Standby: 0.94 µA (RTC on, 80 kB RAM and CPU retention)
- Shutdown: 150 nA (wakeup on external events)
- Radio section
- 2.4 GHz RF transceiver compatible with Bluetooth 5.2 Low Energy and earlier LE specifications
- 3-wire, 2-wire, 1-wire PTA coexistence mechanisms
- Excellent receiver sensitivity: -105 dBm for Bluetooth 125 kbps (LE Coded PHY) -97 dBm for 1 Mbps PHY
- Output power up to +5 dBm with temperature compensation
- Suitable for systems targeting compliance with worldwide radio frequency regulations
- EN 300 328, (Europe)
- EN 300 440 Category 2
- FCC CFR47 Part 15
- ARIB STD-T66 (Japan)
- Development Tools and Software
- CC26x2R LaunchPad™ Development Kit
- SimpleLink™ LOWPOWER F2 Software Development Kit (SDK)
- SmartRF™ Studio for simple radio configuration
- Sensor Controller Studio for building low-power sensing applications
Description for the CC2642R
The SimpleLink™ CC2642R device is a 2.4 GHz wireless microcontroller (MCU) supporting Bluetooth 5.2 Low Energy and Proprietary 2.4 GHz applications. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, asset tracking, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets markets, and applications where industrial performance is required. The highlighted features of this device include:
- Support for Bluetooth ® 5.2 features: LE Coded PHYs (Long Range), LE 2 Mbit PHY (High Speed), Advertising Extensions, Multiple Advertisement Sets, CSA#2, Diirection Finding, as well as backwards compatibility and support for key features from the Bluetooth ® 4.2 and earlier Low Energy specifications.
- Fully-qualified Bluetooth ® 5.2 software protocol stack included with the SimpleLink™ LOWPOWER F2 Software Development Kit (SDK).
- Longer battery life wireless applications with low standby current of 0.94 µA with full RAM retention.
- Industrial temperature ready with lowest standby current of 11 µA at 105°C.
- Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1 Hz ADC sampling at 1 µA system current.
- Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
- Dedicated software controlled radio controller (Arm ® Cortex ®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards, such as real-time localization (RTLS) technologies.
- Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-105 dBm for 125 kbps LE Coded PHY).
The CC2642R device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs. The CC2642R is part of a scalable portfolio with flash sizes from 32 kB to 704 kB with pin-to-pin compatible package options and share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing a high degree of code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.