Packaging information
| Package | Pins VQFN (RGK) | 64 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the CC3230SF
- Multiple-core architecture, system-on-chip (SoC)
- Multilayered security features, help developers protect identities, data, and software IP
- Low-power modes for battery powered application
- Coexistence with BLE radios (CC13x2/CC26x2)
- Network-assisted roaming
- Industrial temperature: –40°C to +85°C
- Wi-Fi CERTIFIED by the Wi-Fi Alliance
- Application microcontroller subsystem:
- Arm Cortex-M4 core at 80MHz
- User-dedicated memory
- 256KB of RAM
- Optional 1MB of executable flash
- Rich set of peripherals and timers
- 27 I/O pins with flexible multiplexing options
- UART, I2S, I2C, SPI, SD, ADC, 8-bit parallel interface
- Timers and PWM
-
Wi-Fi network processor subsystem:
-
Wi-Fi core:
- 802.11b/g/n 2.4GHz
- Modes:
- Access Point (AP)
- Station (STA)
- Wi-Fi Direct
- Security:
- WEP
- WPA™/ WPA2™ PSK
- WPA2 Enterprise
- WPA3™ Personal
- WPA3™ Enterprise
- Internet and application protocols:
- HTTPs server, mDNS, DNS-SD, DHCP
- IPv4 and IPv6 TCP/IP stack
- 16BSD sockets (fully secured TLS v1.2 and SSL 3.0)
- Built-in power management subsystem:
- Configurable low-power profiles (always, intermittent, tag)
- Advanced low-power modes
- Integrated DC/DC regulators
-
Wi-Fi core:
-
Multilayered security features:
- Separate execution environments
- Networking security
- Device identity and key
- Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
- Application-level security (encryption, authentication, access control)
- Initial secure programming
- Software tamper detection
- Secure boot
- Certificate signing request (CSR)
- Unique per device key pair
- Application throughput:
- UDP: 16Mbps, TCP: 13Mbps
- Peak: 72Mbps
-
Power-Management Subsystem:
- Integrated DC/DC converters support a wide range of supply voltage:
- VBAT wide-voltage mode: 2.1V to 3.6V
- VIO is always tied with VBAT
- Advanced low-power modes:
- Shutdown: 1µA, hibernate: 4.5µA
- Low-power deep sleep (LPDS): 120µA
- Idle connected (MCU in LPDS): 710µA
- RX traffic (MCU active): 59mA
- TX traffic (MCU active): 223mA
- Integrated DC/DC converters support a wide range of supply voltage:
- Wi-Fi TX power:
- 18.0dBm at 1 DSSS
- 14.5dBm at 54OFDM
- Wi-Fi RX sensitivity:
- –96dBm at 1 DSSS
- –74.5dBm at 54 OFDM
- Clock source:
- 40.0MHz crystal with internal oscillator
- 32.768kHz crystal or external RTC
- RGK package
- 64-pin, 9mm × 9mm very thin quad flat nonleaded (VQFN) package, 0.5mm pitch
- Device supports SimpleLink™ MCU Platform developers ecosystem
Description for the CC3230SF
The SimpleLink™ Wi-Fi CC3230x wireless MCU comes in two variants: CC3230S and C3230SF.
- The CC3230S includes 256KB of RAM, IoT networking security, device identity/keys, as well as, MCU level security features such as file system encryption, user IP (MCU image) encryption, secure boot and debug security.
- The CC3230SF builds on the CC3230S and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.
Simplify your IoT design with a Wi-Fi CERTIFIED™ wireless microcontroller (MCU). The SimpleLink™ Wi-Fi® CC3230x device family is a system-on-chip (SoC) solution that integrates two processors within a single chip, including:
- Application processor: Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of executable flash
- Network processor to run all Wi-Fi and internet logical layers. This ROM-based subsystem completely offloads the host MCU and includes an 802.11b/g/n 2.4GHz radio, baseband, and MAC with a powerful hardware cryptography engine
These devices introduce new capabilities that further simplify the connectivity of things to the internet. The main new features include the following:
- Bluetooth Low Energy and Wi-Fi 2.4GHz radio coexistence (CC13x2/CC26x2)
- Antenna selection
- Up to 16 concurrent secure sockets
- Certificate sign request (CSR)
- Online certificate status protocol (OCSP)
- Wi-Fi Alliance certified IoT power-saving features (such as BSS max idle, DMS, and proxy ARP)
- Hostless mode for offloading template packet transmissions
- Network-assisted roaming
The CC3230x device family is part of the SimpleLink™ MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ community supports Wi-Fi, Bluetooth low energy, Sub-1GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.