Packaging information
| Package | Pins QFM (MOB) | 63 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 750 | LARGE T&R |
Features for the CC3235MODSF
- Fully integrated and green and RoHS modules include all required clocks, SPI flash, and passives
- 802.11a/b/g/n: 2.4GHz and 5GHz
- FCC, IC/ISED, ETSI/CE, MIC, and SRRC (1)certified
- FIPS 140-2 Level 1 validated IC inside
- Multilayered security features help developers protect identities, data, and software IP
- Low-power modes for battery-powered applications
- Coexistence with 2.4GHz radios
- Industrial temperature: –40°C to +85°C
- CC3235MODx multiple-core architecture, system-on-chip (SoC)
- CC3235MODAx modules include an integrated PCB antenna for easy integration into the host system
- 1.27mm pitch QFM package for easy assembly and low-cost PCB design
- Transferable Wi-Fi Alliance certification
- Application microcontroller subsystem:
- Arm Cortex-M4 core at 80MHz
- User-dedicated memory
- 256KB of RAM
- Optional 1MB of executable flash
- Rich set of peripherals and timers
- McASP supports two I2S channels
- SD, SPI, I2C, UART
- 8-bit synchronous imager interface
- 4-channel 12-bit ADCs
- 4 general-purpose timers (GPT) with 16-bit PWM mode
- Watchdog timer
- Up to 27 GPIO pins
- Debug interfaces: JTAG, cJTAG, SWD
-
Wi-Fi network processor subsystem:
-
Wi-Fi core:
- 802.11 a/b/g/n 2.4GHz and 5GHz
- Modes:
- Access point (AP)
- Station (STA)
- Wi-Fi Direct (only supported on 2.4GHz)
- Security:
- WEP
- WPA™/ WPA2™ PSK
- WPA2 Enterprise
- WPA3™ Personal
- WPA3™ Enterprise
- Internet and application protocols:
- HTTPs server, mDNS, DNS-SD, DHCP
- IPv4 and IPv6 TCP/IP stack
- 16 BSD sockets (fully secured TLS v1.2 and SSL 3.0)
- Built-in power management subsystem:
- Configurable low-power profiles (always on, intermittently connected, tag)
- Advanced low-power modes
- Integrated DC/DC regulators
-
Wi-Fi core:
-
Multilayered security features:
- Separate execution environments
- Networking security
- Device identity and key
- Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
- File system security (encryption, authentication, access control)
- Initial secure programming
- Software tamper detection
- Secure boot
- Certificate signing request (CSR)
- Unique per device key pair
- Application throughput
- UDP: 16Mbps
- TCP: 13Mbps
-
Power-Management Subsystem:
- Integrated DC/DC converters support a wide range of supply voltage:
- Single wide-voltage supply, VBAT: 2.3V to 3.6V
- Advanced low-power modes:
- Shutdown: 1µA, Hibernate: 5.5µA
- Low-power deep sleep (LPDS): 120µA
- Idle connected (MCU in LPDS): 710µA
- RX traffic (MCU active): 59mA
- TX traffic (MCU active): 223mA
- Wi-Fi TX power
- 2.4GHz: 16dBm at 1 DSSS
- 5GHz: 15.1dBm at 6 OFDM
- Wi-Fi RX sensitivity
- 2.4GHz: –94.5dBm at 1 DSSS
- 5GHz: –89dBm at 6 OFDM
- Integrated DC/DC converters support a wide range of supply voltage:
- Additional integrated components
- 40.0MHz crystal
- 32.768kHz crystal (RTC)
- 32Mbit SPI serial flash
- RF filters, diplexer and passive components
- Footprint-compatible QFM package
- CC3235MODx: 1.27mm pitch, 63-pin, 20.5mm × 17.5mm
- CC3235MODAx: 1.27mm pitch, 63-pin, 20.5mm × 25.0mm
- Module supports the SimpleLink Developers Ecosystem
(1)Contact TI for more information on using SRRC ID Certification: www.ti.com/tool/SIMPLELINK-CC3XXX-CERTIFICATION
Description for the CC3235MODSF
Start your design with the fully programmable FCC, IC/ISED, ETSI/CE, MIC, and SRRC certified wireless microcontroller (MCU) module with built-in dual-band Wi-Fi connectivity. The modules integrate the 40MHz crystal, 32.768kHz RTC clock, 32Mb SPI serial flash, RF filters, diplexer, and passive components.
The SimpleLink™ CC3235MODx module is available in two variants:
- CC3235MODS includes 256KB of RAM, IoT networking security, device identity and keys, and MCU-level security features such as file system encryption, user IP (MCU image) encryption, secure boot, and debug security.
- CC3235MODSF builds on the CC3235MODS and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.
The SimpleLink™ CC3235MODAx module is available in two variants:
- CC3235MODAS includes 256KB of RAM, IoT networking security, device identity and keys, and MCU-level security features such as file system encryption, user IP (MCU image) encryption, secure boot, and debug security.
- CC3235MODASF builds on the CC3235MODAS and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.
Created for IoT, the SimpleLink™ Wi-Fi® CC3235MODx and CC3235MODAx module family from Texas Instruments is a wireless module that integrates two physically separated on-chip MCUs.
- Application processor—Arm Cortex-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of executable flash.
- Network processor to run all Wi-Fi and Internet logical layers. This ROM-based subsystem completely offloads the host MCU and includes an 802.11 a/b/g/n dual-band 2.4GHz and 5GHz radio, baseband, and MAC with a powerful hardware cryptography engine.
This generation introduces new capabilities that further simplify the connectivity of things to the Internet. The main new features include:
- 802.11a/b/g/n: 2.4GHz and 5GHz support
- 2.4GHz coexistence with Bluetooth low energy radio
- Antenna diversity
- Enhanced security with FIPS 140-2 Level 1 validated IC inside: certification.
- More concurrent secure sockets (up to 16)
- Certificate signing request (CSR)
- Online certificate status protocol (OCSP)
- Wi-Fi Alliance certified for IoT applications with low-power capabilities and more
- Hostless mode for offloading template packet transmissions
- Improved fast scan
The CC3235MODx and CC3235MODAx device family is part of the SimpleLink MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ support forums support Wi-Fi, Bluetooth low energy, Sub1GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.