CD4009UB-MIL

ACTIVE

CMOS Hex Inverting Buffer/Converter

alarmNotifications Order now

CD4009UB-MIL

ACTIVE

Product details

Technology family CD4000 Bits (#) 6 Configuration 6 Ch A to B 0 Ch B to A High input voltage (min) (V) 3 High input voltage (max) (V) 18 Vout (min) (V) 1346 Vout (max) (V) 18 Data rate (max) (Mbps) 24 IOH (max) (mA) -1.6 IOL (max) (mA) -1.6 Supply current (max) (µA) 18 Features 135.3552 Input type Standard CMOS Output type Push-Pull Rating Military Operating temperature range (°C) -55 to 125
Technology family CD4000 Bits (#) 6 Configuration 6 Ch A to B 0 Ch B to A High input voltage (min) (V) 3 High input voltage (max) (V) 18 Vout (min) (V) 1346 Vout (max) (V) 18 Data rate (max) (Mbps) 24 IOH (max) (mA) -1.6 IOL (max) (mA) -1.6 Supply current (max) (µA) 18 Features 135.3552 Input type Standard CMOS Output type Push-Pull Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 16 135.3552 mm² 19.56 x 6.92
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V parametric ratings
  • Applications:
    • CMOS to DTL/TTL hex converter
    • CMOS current "sink" or "source" driver
    • CMOS high-to-low logic-level converter
    • Multiplexer — 1 to 6 or 6 to 1

Data sheet acquired from Harris Semiconductor

  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V parametric ratings
  • Applications:
    • CMOS to DTL/TTL hex converter
    • CMOS current "sink" or "source" driver
    • CMOS high-to-low logic-level converter
    • Multiplexer — 1 to 6 or 6 to 1

Data sheet acquired from Harris Semiconductor

CD4009UB and CD4010B Hex Buffer/Converters may be used as CMOS to TTL or DTL logic-level converters or CMOS high-sink-current drivers.

The CD4049UB and CD4050B are preferred hex buffer replacements for the CD4009UB and CD4010B, respectively, in all applications except multiplexers. For applications not requiring high sink current or voltage conversion, the CD4069B Hex Inverter is recommended.

The CD4009UB and CD4010B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT, and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

CD4009UB and CD4010B Hex Buffer/Converters may be used as CMOS to TTL or DTL logic-level converters or CMOS high-sink-current drivers.

The CD4049UB and CD4050B are preferred hex buffer replacements for the CD4009UB and CD4010B, respectively, in all applications except multiplexers. For applications not requiring high sink current or voltage conversion, the CD4069B Hex Inverter is recommended.

The CD4009UB and CD4010B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT, and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TXH0137D-Q1 PREVIEW Automotive, fixed-direction, 7-bit 30-V voltage level translator with open-drain output Automotive qualified and higher voltage range with open drain output

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CD4009UB, CD4010B TYPES datasheet (Rev. C) 13 Oct 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​