CD40109B-Q1

ACTIVE

Automotive catalog CMOS Quad Low-to-High Voltage Level Shifter (20V Rating)

Product details

Technology family CD4000 Bits (#) 4 Configuration 4 Ch A to B 0 Ch B to A High input voltage (min) (V) 3 High input voltage (max) (V) 18 Vout (min) (V) 0 Vout (max) (V) 18 Data rate (max) (Mbps) 24 IOH (max) (mA) -6.8 IOL (max) (mA) -6.8 Supply current (max) (µA) 18 Features 54.59, 79.56 Input type Standard CMOS Output type Balanced CMOS, Push-Pull Rating Automotive Operating temperature range (°C) -40 to 125
Technology family CD4000 Bits (#) 4 Configuration 4 Ch A to B 0 Ch B to A High input voltage (min) (V) 3 High input voltage (max) (V) 18 Vout (min) (V) 0 Vout (max) (V) 18 Data rate (max) (Mbps) 24 IOH (max) (mA) -6.8 IOL (max) (mA) -6.8 Supply current (max) (µA) 18 Features 54.59, 79.56 Input type Standard CMOS Output type Balanced CMOS, Push-Pull Rating Automotive Operating temperature range (°C) -40 to 125
SOP (NS) 16 79.56 mm² 10.2 x 7.8
  • Qualified for Automotive Applications
  • Independent of Power Supply Sequence Considerations
    • VCC Can Exceed VDD
    • Input Signals can Exceed Both VCC and VDD
  • Up and Down Level-Shifting Capability
  • Three-State Outputs With Separate Enable Controls
  • Standardized Symmetrical Output Characteristics
  • 100% Tested for Quiescent Current at 20 V
  • Maximum Input Current:
    • 1 µA at 18 V Over Full Package-Temperature Range
    • 100 nA at 18 V and 25°C
  • Noise Margin (Full Package-Temperature Range):
    • 1 V at VCC = 5 V, VDD = 10 V
    • 2 V at VCC = 10 V, VDD = 15 V
  • 5-V, 10-V, and 15-V Parametric Ratings
  • Meets All Requirements of JEDEC Tentative Standard No. 13B, "Standard specifications for Description of ’B’ Series CMOS Devices"
  • Latch-Up Performance Meets 50 mA per JESD 78, Class I
  • APPLICATIONS
    • High-or-Low Level-Shifting With Three-State Outputs for Unidirectional or Bidirectional Bussing
    • Isolation of Logic Subsystem Using Separate Power Supplies from Supply Sequencing, Supply Loss, and Supply Regulation Considerations

  • Qualified for Automotive Applications
  • Independent of Power Supply Sequence Considerations
    • VCC Can Exceed VDD
    • Input Signals can Exceed Both VCC and VDD
  • Up and Down Level-Shifting Capability
  • Three-State Outputs With Separate Enable Controls
  • Standardized Symmetrical Output Characteristics
  • 100% Tested for Quiescent Current at 20 V
  • Maximum Input Current:
    • 1 µA at 18 V Over Full Package-Temperature Range
    • 100 nA at 18 V and 25°C
  • Noise Margin (Full Package-Temperature Range):
    • 1 V at VCC = 5 V, VDD = 10 V
    • 2 V at VCC = 10 V, VDD = 15 V
  • 5-V, 10-V, and 15-V Parametric Ratings
  • Meets All Requirements of JEDEC Tentative Standard No. 13B, "Standard specifications for Description of ’B’ Series CMOS Devices"
  • Latch-Up Performance Meets 50 mA per JESD 78, Class I
  • APPLICATIONS
    • High-or-Low Level-Shifting With Three-State Outputs for Unidirectional or Bidirectional Bussing
    • Isolation of Logic Subsystem Using Separate Power Supplies from Supply Sequencing, Supply Loss, and Supply Regulation Considerations

CD40109B contains four low-to-high-voltage level-shifting circuits. Each circuit will shift a low-voltage digital-logic input signal (A, B, C, D) with logical 1 = VCC and logical 0 = VSS to a high-voltage output signal (E, F, G, H) with logical 1 = VDD and logical 0 = VSS.

The RCA-CD40109, unlike other low-to-high level-shifting circuits, does not require the presence of the high-voltage supply (VDD) before the application of either the low-voltage supply (VCC) or the input signals. There are no restrictions on the sequence of application of VDD, VCC, or the input signals. In addition, with one exception there are no restrictions on the relative magnitudes of the supply voltages or input signals within the device maximum ratings, provided that the input signal swings between VSS and at least 0.7 VCC; VCC may exceed VDD, and input signals may exceed VCC and VDD. When operated in the mode VCC > VDD, the CD40109 will operate as a high-to-low level-shifter.

The CD40109 also features individual three-state output capability. A low level on any of the separately enabled three-state output controls produces a high-impedance state in the corresponding output.

CD40109B contains four low-to-high-voltage level-shifting circuits. Each circuit will shift a low-voltage digital-logic input signal (A, B, C, D) with logical 1 = VCC and logical 0 = VSS to a high-voltage output signal (E, F, G, H) with logical 1 = VDD and logical 0 = VSS.

The RCA-CD40109, unlike other low-to-high level-shifting circuits, does not require the presence of the high-voltage supply (VDD) before the application of either the low-voltage supply (VCC) or the input signals. There are no restrictions on the sequence of application of VDD, VCC, or the input signals. In addition, with one exception there are no restrictions on the relative magnitudes of the supply voltages or input signals within the device maximum ratings, provided that the input signal swings between VSS and at least 0.7 VCC; VCC may exceed VDD, and input signals may exceed VCC and VDD. When operated in the mode VCC > VDD, the CD40109 will operate as a high-to-low level-shifter.

The CD40109 also features individual three-state output capability. A low level on any of the separately enabled three-state output controls produces a high-impedance state in the corresponding output.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD40109B ACTIVE CMOS Quad Low-to-High Voltage Level Shifter (20V Rating) Similar product not rated for automotive applications
Similar functionality to the compared device
NEW TXH0137D-Q1 PREVIEW Automotive, fixed-direction, 7-bit 30-V voltage level translator with open- drain output Automotive qualified and higher voltage range with open drain output

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet CD40109B-Q1 CMOS Quad Low-to-High Voltage Level Shifter datasheet (Rev. A) 24 Aug 2011
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application brief Leveraging TXH for High Voltage Level Shifting PDF | HTML 28 Jul 2023
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
More literature Automotive Logic Devices Brochure 27 Aug 2014
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics 03 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOP (NS) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos