CD4504B-EP

ACTIVE

CMOS Hex Voltage-Level Shifter for TTL-to-CMOS or CMOS-to-CMOS Operation

Product details

Technology family CD4000 Bits (#) 6 Configuration 6 Ch A to B 0 Ch B to A High input voltage (min) (V) 2 High input voltage (max) (V) 18 Vout (min) (V) 15538 Vout (max) (V) 18 Data rate (max) (Mbps) 24 IOH (max) (mA) -6.8 IOL (max) (mA) -6.8 Supply current (max) (µA) 18 Features 22 Input type Standard CMOS Output type Balanced CMOS, Push-Pull Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Technology family CD4000 Bits (#) 6 Configuration 6 Ch A to B 0 Ch B to A High input voltage (min) (V) 2 High input voltage (max) (V) 18 Vout (min) (V) 15538 Vout (max) (V) 18 Data rate (max) (Mbps) 24 IOH (max) (mA) -6.8 IOL (max) (mA) -6.8 Supply current (max) (µA) 18 Features 22 Input type Standard CMOS Output type Balanced CMOS, Push-Pull Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Independence of Power-Supply Sequence Considerations – VCC Can Exceed VDD;
    Input Signals Can Exceed Both VCC and VDD
  • Up and Down Level-Shifting Capability
  • Shiftable Input Threshold for Either CMOS or TTL Compatibility
  • Standardized Symmetrical Output Characteristics
  • 100% Tested for Quiescent Current at 20 V
  • Maximum Input Current of 1 µA at 18 V Over Full Package-Temperature Range:
    100 nA at 18 V and 25°C
  • 5 V, 10 V, and 15 V Parametric Ratings
  • Meets All Requirements of JEDEC Standard No. 13B,
    "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available – contact factory

  • Independence of Power-Supply Sequence Considerations – VCC Can Exceed VDD;
    Input Signals Can Exceed Both VCC and VDD
  • Up and Down Level-Shifting Capability
  • Shiftable Input Threshold for Either CMOS or TTL Compatibility
  • Standardized Symmetrical Output Characteristics
  • 100% Tested for Quiescent Current at 20 V
  • Maximum Input Current of 1 µA at 18 V Over Full Package-Temperature Range:
    100 nA at 18 V and 25°C
  • 5 V, 10 V, and 15 V Parametric Ratings
  • Meets All Requirements of JEDEC Standard No. 13B,
    "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available – contact factory

CD4504B hex voltage level-shifter consists of six circuits which shift input signals from the VCC logic level to the VDD logic level. To shift TTL signals to CMOS logic levels, the SELECT input is at the VCC HIGH logic state. When the SELECT input is at a LOW logic state, each circuit translates signals from one CMOS level to another.

CD4504B hex voltage level-shifter consists of six circuits which shift input signals from the VCC logic level to the VDD logic level. To shift TTL signals to CMOS logic levels, the SELECT input is at the VCC HIGH logic state. When the SELECT input is at a LOW logic state, each circuit translates signals from one CMOS level to another.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW TXH0137D-Q1 PREVIEW Automotive, fixed-direction, 7-bit 30-V voltage level translator with open- drain output Automotive qualified and higher voltage range with open drain output

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet CMOS Hex Voltage-Level Shifter for TTL-to-CMOS or CMOS-to-CMOS Operation datasheet 03 Sep 2008
* VID CD4504B-EP VID V6209606 21 Jun 2016
* Radiation & reliability report CD4504BMPWREP Reliability Report 12 Sep 2012
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics 03 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos