Product details

Technology family HC Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Catalog Supply current (max) (µA) 160
Technology family HC Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Catalog Supply current (max) (µA) 160
PDIP (N) 16 181.42 mm² 19.3 x 9.4 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Select One of Eight Data Outputs
    • Active Low for CD74HC137 and CD74HCT137
    • Active High for ’HC237 and CD74HCT237
  • I/O Port or Memory Selector
  • Two Enable Inputs to Simplify Cascading
  • Typical Propagation Delay of 13ns at VCC = 5V, 15pF, TA = 25°C (CD74HC237)
  • Fanout (Over Temperature Range)
    • Standard Outputs. . . . 10 LSTTL Loads
    • Bus Driver Outputs. . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30%, of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

  • Select One of Eight Data Outputs
    • Active Low for CD74HC137 and CD74HCT137
    • Active High for ’HC237 and CD74HCT237
  • I/O Port or Memory Selector
  • Two Enable Inputs to Simplify Cascading
  • Typical Propagation Delay of 13ns at VCC = 5V, 15pF, TA = 25°C (CD74HC237)
  • Fanout (Over Temperature Range)
    • Standard Outputs. . . . 10 LSTTL Loads
    • Bus Driver Outputs. . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30%, of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

The CD74HC137, CD74HCT137, ’HC237, and CD74HCT237 are high speed silicon gate CMOS decoders well suited to memory address decoding or data routing applications. Both circuits feature low power consumption usually associated with CMOS circuitry, yet have speeds comparable to low power Schottky TTL logic.

Both circuits have three binary select inputs (A0, A1 and A2) that can be latched by an active High Latch Enable (LE) signal to isolate the outputs from select-input changes. A "Low" LE makes the output transparent to the input and the circuit functions as a one-of-eight decoder. Two Output Enable inputs (OE\1 and OE0) are provided to simplify cascading and to facilitate demultiplexing. The demultiplexing function is accomplished by using the A0, A1, A2 inputs to select the desired output and using one of the other Output Enable inputs as the data input while holding the other Output Enable input in its active state. In the CD74HC137 and CD74HCT137 the selected output is a "Low"; in the ’HC237 and CD74HCT237 the selected output is a "High".

The CD74HC137, CD74HCT137, ’HC237, and CD74HCT237 are high speed silicon gate CMOS decoders well suited to memory address decoding or data routing applications. Both circuits feature low power consumption usually associated with CMOS circuitry, yet have speeds comparable to low power Schottky TTL logic.

Both circuits have three binary select inputs (A0, A1 and A2) that can be latched by an active High Latch Enable (LE) signal to isolate the outputs from select-input changes. A "Low" LE makes the output transparent to the input and the circuit functions as a one-of-eight decoder. Two Output Enable inputs (OE\1 and OE0) are provided to simplify cascading and to facilitate demultiplexing. The demultiplexing function is accomplished by using the A0, A1, A2 inputs to select the desired output and using one of the other Output Enable inputs as the data input while holding the other Output Enable input in its active state. In the CD74HC137 and CD74HCT137 the selected output is a "Low"; in the ’HC237 and CD74HCT237 the selected output is a "High".

Download

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
SN74HCS137 ACTIVE 3-to-8 line decoder demultiplexer with address latches Schmitt trigger inputs for increased noise immunity
Same functionality with different pin-out to the compared device
SN74LVC138A ACTIVE 3-Line To 8-Line decoder/Demultiplexer Voltage range (1.65V to 3.6V), average drive strength (24mA), average propagation delay (5.5ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CD74HC137, CD74HCT137, CD54HC237, CD74HC237, CD74HCT237 datasheet (Rev. F) 13 Oct 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​