16-pin (D) package image

CD74HC138QM96Q1 ACTIVE

Automotive Catalog High Speed CMOS Logic 3-to-8 Line Decoder Demultiplexer Inverting and Non-Invert

ACTIVE custom-reels CUSTOM Custom reel may be available

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
SN74HCS138QDRQ1 ACTIVE Automotive 3-line to 8-line decoders/demultiplexer

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More CD74HC138-Q1 information

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the CD74HC138-Q1

  • Qualified for Automotive Applications
  • Select One of Eight Data Outputs Active Low
  • I/O Port or Memory Selector
  • Three Enable Inputs to Simplify Cascading
  • Typical Propagation Delay of 13 ns at VCC = 5 V, CL = 15 pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . 15 LSTTL Loads
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • 2-V to 6-V VCC Operation
  • High Noise Immunity; NIL or NIH = 30% of VCC, VCC = 5 V

Description for the CD74HC138-Q1

The CD74HC138 is a high-speed silicon-gate CMOS decoder well suited to memory address decoding or data routing applications. This circuit features low power consumption usually associated with CMOS circuitry, yet has speeds comparable to low-power Schottky TTL logic. The circuit has three binary select inputs (A0, A1, and A2). If the device is enabled, these inputs determine which one of the eight normally high outputs of the HC138 will go low.

Two active-low and one active-high enables (E1, E2, and E3) are provided to ease the cascading of decoders. The decoder’s eight outputs can drive ten low-power Schottky TTL equivalent loads.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more