CD74HC161

ACTIVE

High Speed CMOS Logic 4-Bit Binary Counter with Asynchronous Reset

Product details

Function Counter Bits (#) 4 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating Catalog
Function Counter Bits (#) 4 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6
  • ’HC161, ’HCT161 4-Bit Binary Counter, Asynchronous Reset
  • ’HC163, ’HCT163 4-Bit Binary Counter, Synchronous Reset
  • Synchronous Counting and Loading
  • Two Count Enable Inputs for n-Bit Cascading
  • Look-Ahead Carry for High-Speed Counting
  • Fanout (Over Temperature Range)
    • Standard Outputs...10 LSTTL Loads
    • Bus Driver Outputs...15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

The CD54HCT161 is obsolete and no longer is supplied.
Data sheet acquired from Harris Semiconductor.

  • ’HC161, ’HCT161 4-Bit Binary Counter, Asynchronous Reset
  • ’HC163, ’HCT163 4-Bit Binary Counter, Synchronous Reset
  • Synchronous Counting and Loading
  • Two Count Enable Inputs for n-Bit Cascading
  • Look-Ahead Carry for High-Speed Counting
  • Fanout (Over Temperature Range)
    • Standard Outputs...10 LSTTL Loads
    • Bus Driver Outputs...15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

The CD54HCT161 is obsolete and no longer is supplied.
Data sheet acquired from Harris Semiconductor.

The ’HC161, ’HCT161, ’HC163, and ’HCT163 are presettable synchronous counters that feature look-ahead carry logic for use in high-speed counting applications. The ’HC161 and ’HCT161 are asynchronous reset decade and binary counters, respectively; the ’HC163 and ’HCT163 devices are decade and binary counters, respectively, that are reset synchronously with the clock. Counting and parallel presetting are both accomplished synchronously with the negative-to-positive transition of the clock.

A low level on the synchronous parallel enable input, SPE, disables counting operation and allows data at the P0 to P3 inputs to be loaded into the counter (provided that the setup and hold requirements for SPE are met).

All counters are reset with a low level on the Master Reset input, MR. In the ’HC163 and ’HCT163 counters (synchronous reset types), the requirements for setup and hold time with respect to the clock must be met.

Two count enables, PE and TE, in each counter are provided for n-bit cascading. In all counters reset action occurs regardless of the level of the SPE\, PE and TE inputs (and the clock input, CP, in the ’HC161 and ’HCT161 types).

If a decade counter is preset to an illegal state or assumes an illegal state when power is applied, it will return to the normal sequence in one count as shown in state diagram.

The look-ahead carry feature simplifies serial cascading of the counters. Both count enable inputs (PE and TE) must be high to count. The TE input is gated with the Q outputs of all four stages so that at the maximum count the terminal count (TC) output goes high for one clock period. This TC pulse is used to enable the next cascaded stage.

The ’HC161, ’HCT161, ’HC163, and ’HCT163 are presettable synchronous counters that feature look-ahead carry logic for use in high-speed counting applications. The ’HC161 and ’HCT161 are asynchronous reset decade and binary counters, respectively; the ’HC163 and ’HCT163 devices are decade and binary counters, respectively, that are reset synchronously with the clock. Counting and parallel presetting are both accomplished synchronously with the negative-to-positive transition of the clock.

A low level on the synchronous parallel enable input, SPE, disables counting operation and allows data at the P0 to P3 inputs to be loaded into the counter (provided that the setup and hold requirements for SPE are met).

All counters are reset with a low level on the Master Reset input, MR. In the ’HC163 and ’HCT163 counters (synchronous reset types), the requirements for setup and hold time with respect to the clock must be met.

Two count enables, PE and TE, in each counter are provided for n-bit cascading. In all counters reset action occurs regardless of the level of the SPE\, PE and TE inputs (and the clock input, CP, in the ’HC161 and ’HCT161 types).

If a decade counter is preset to an illegal state or assumes an illegal state when power is applied, it will return to the normal sequence in one count as shown in state diagram.

The look-ahead carry feature simplifies serial cascading of the counters. Both count enable inputs (PE and TE) must be high to count. The TE input is gated with the Q outputs of all four stages so that at the maximum count the terminal count (TC) output goes high for one clock period. This TC pulse is used to enable the next cascaded stage.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
CD74HC93 ACTIVE High Speed CMOS Logic 4-Bit Binary Ripple Counter Voltage range (2V to 6V), average drive strength (8mA), average propagation delay (20ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CD54/74HC161, CD54/74HCT161, CD54/74HC163, CD54/74HCT163 datasheet (Rev. D) 13 Oct 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​