Product details

Number of channels 2 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Technology family HC Input type Standard CMOS Output type Push-Pull Supply current (µA) 80 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode, Retriggerable Operating temperature range (°C) -55 to 125 Rating Catalog
Number of channels 2 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Technology family HC Input type Standard CMOS Output type Push-Pull Supply current (µA) 80 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode, Retriggerable Operating temperature range (°C) -55 to 125 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Retriggerable/Resettable Capability
  • Trigger and Reset Propagation Delays Independent of RX, CX
  • Triggering from the Leading or Trailing Edge
  • Q and Q\ Buffered Outputs Available
  • Separate Resets
  • Wide Range of Output Pulse Widths
  • Schmitt Trigger Input on A and B\ Inputs
  • Retrigger Time is Independent of CX
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

  • Retriggerable/Resettable Capability
  • Trigger and Reset Propagation Delays Independent of RX, CX
  • Triggering from the Leading or Trailing Edge
  • Q and Q\ Buffered Outputs Available
  • Separate Resets
  • Wide Range of Output Pulse Widths
  • Schmitt Trigger Input on A and B\ Inputs
  • Retrigger Time is Independent of CX
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

The ’HC4538 and ’HCT4538 are dual retriggerable/resettable monostable precision multivibrators for fixed voltage timing applications. An external resistor (RX) and an external capacitor (CX) control the timing and the accuracy for the circuit. Adjustment of RX and CX provides a wide range of output pulse widths from the Q and Q\ terminals. The propagation delay from trigger input-to-output transition and the propagation delay from reset input-to-output transition are independent of RX and CX.

Leading-edge triggering (A) and trailing edge triggering (B)\ inputs are provided for triggering from either edge of the input pulse. An unused "A" input should be tied to GND and an unused B\ should be tied to VCC. On power up the IC is reset. Unused resets and sections must be terminated. In normal operation the circuit retriggers on the application of each new trigger pulse. To operate in the non-triggerable mode Q\ is connected to B\ when leading edge triggering (A) is used or Q is connected to A when trailing edge triggering (B)\ is used. The period (. CMIN is 0pF.

The ’HC4538 and ’HCT4538 are dual retriggerable/resettable monostable precision multivibrators for fixed voltage timing applications. An external resistor (RX) and an external capacitor (CX) control the timing and the accuracy for the circuit. Adjustment of RX and CX provides a wide range of output pulse widths from the Q and Q\ terminals. The propagation delay from trigger input-to-output transition and the propagation delay from reset input-to-output transition are independent of RX and CX.

Leading-edge triggering (A) and trailing edge triggering (B)\ inputs are provided for triggering from either edge of the input pulse. An unused "A" input should be tied to GND and an unused B\ should be tied to VCC. On power up the IC is reset. Unused resets and sections must be terminated. In normal operation the circuit retriggers on the application of each new trigger pulse. To operate in the non-triggerable mode Q\ is connected to B\ when leading edge triggering (A) is used or Q is connected to A when trailing edge triggering (B)\ is used. The period (. CMIN is 0pF.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD14538B ACTIVE CMOS Dual Precision Monostable Multivibrator (125 C Operation) Voltage range (3V to 18V), average propagation delay (130ns)
CD74HC423 ACTIVE High Speed CMOS Logic Dual Retriggerable Monostable Multivibrators with Reset Voltage range (2V to 6V), average drive strength (8mA), average propagation delay (20ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet CD54HC4538, CD74HC4538, CD54HCT4538, CD74HCT4538 datasheet (Rev. E) 16 Oct 2003
Application note Detect and Reset an Unresponsive Controller PDF | HTML 21 Mar 2023
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Application note Designing With the SN74LVC1G123 Monostable Multivibrator (Rev. A) PDF | HTML 13 Mar 2020
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos