Product details

Technology family HCT Function Digital Multiplexer Configuration 2:1 Number of channels 4 Operating temperature range (°C) -55 to 125 Rating Catalog
Technology family HCT Function Digital Multiplexer Configuration 2:1 Number of channels 4 Operating temperature range (°C) -55 to 125 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4
  • 4.5-V to 5.5-V VCC Operation
  • Wide Operating Temperature Range of –55°C to 125°C
  • Balanced Propagation Delays and Transition Times
  • Standard Outputs Drive Up To 10 LS-TTL Loads
  • Significant Power Reduction Compared to LS-TTL Logic ICs
  • Inputs Are TTL-Voltage Compatible
  • 4.5-V to 5.5-V VCC Operation
  • Wide Operating Temperature Range of –55°C to 125°C
  • Balanced Propagation Delays and Transition Times
  • Standard Outputs Drive Up To 10 LS-TTL Loads
  • Significant Power Reduction Compared to LS-TTL Logic ICs
  • Inputs Are TTL-Voltage Compatible

These devices are designed to multiplex signals from 4-bit data sources to 4-output data lines in bus-organized systems. The 3-state outputs do not load the data lines when the output-enable (G)\ input is at a high logic level.

To ensure the high-impedance state during power up or power down, G\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

These devices are designed to multiplex signals from 4-bit data sources to 4-output data lines in bus-organized systems. The 3-state outputs do not load the data lines when the output-enable (G)\ input is at a high logic level.

To ensure the high-impedance state during power up or power down, G\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN74HCT157 ACTIVE Quadruple 2-Line To 1-Line Data Selectors/Multiplexers Voltage range (4.5V to 5.5V), average drive strength (4mA), average propagation delay (22ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CD54HCT258, CD74HCT258 datasheet (Rev. A) 18 Apr 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​