CD74HCU04-Q1

ACTIVE

Product details

Technology family HC Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Supply current (max) (µA) 40 Input type TTL-Compatible CMOS Output type Push-Pull Features Balanced outputs, High speed (tpd 10-50ns), Input clamp diode, Unbuffered Rating Automotive Operating temperature range (°C) -40 to 125
Technology family HC Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Supply current (max) (µA) 40 Input type TTL-Compatible CMOS Output type Push-Pull Features Balanced outputs, High speed (tpd 10-50ns), Input clamp diode, Unbuffered Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² 5 x 6.4
  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
  • Qualified for automotive applications
  • Unbuffered logic
  • Positive and negative input clamp diodes
  • Wide operating voltage range: 2 V to 6 V
  • Significant power reduction compared to LSTTL logic ICs
  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
  • Qualified for automotive applications
  • Unbuffered logic
  • Positive and negative input clamp diodes
  • Wide operating voltage range: 2 V to 6 V
  • Significant power reduction compared to LSTTL logic ICs

The CD74HCU04-Q1 device contains six independent high-speed CMOS unbuffered inverters. Each inverter performs the Boolean function Y = A in positive logic.

The CD74HCU04-Q1 device contains six independent high-speed CMOS unbuffered inverters. Each inverter performs the Boolean function Y = A in positive logic.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CD74HCU04-Q1 Automotive Qualified Hex Unbuffered Inverter datasheet (Rev. A) 08 Apr 2020

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​