16-pin (DB) package image

CDC328ADBR ACTIVE

1-To-6 TTL clock driver with selectable polarity

ACTIVE Custom reel may be available
Same as: CDC328ADBR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DB) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the CDC328A

  • Low Output Skew for Clock-Distribution and Clock-Generation Applications
  • TTL-Compatible Inputs and Outputs
  • Distributes One Clock Input to Six Clock Outputs
  • Polarity Control Selects True or Complementary Outputs
  • Distributed VCC and GND Pins Reduce Switching Noise
  • High-Drive Outputs (-48-mA IOH, 48-mA IOL)
  • State-of-the-Art EPIC-IIB TM BiCMOS Design Significantly Reduces Power Dissipation
  • Package Options Include Plastic Small-Outline (D) and Shrink Small-Outline (DB) Packages

    EPIC-IIB is a trademark of Texas Instruments Incorporated.

Description for the CDC328A

The CDC328A contains a clock-driver circuit that distributes one input signal to six outputs with minimum skew for clock distribution. Through the use of the polarity-control inputs (T\/C), various combinations of true and complementary outputs can be obtained.

The CDC328A is characterized for operation from -40°C to 85°C.

 

 

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more