14-pin (PW) package image

CDCE913QPWRQ1 ACTIVE

Automotive catalog programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

ACTIVE Custom reel may be available
Same as: CDCE913QPWRQ1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the CDCE913-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grades
      • Grade 1 For CDCE913-Q1: –40°C to +125°C ambient operating temperature
      • Grade 3 For CDCEL913-Q1: –40°C to +85°C ambient operating temperature
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • In-system programmability and EEPROM
    • Serial programmable volatile register
    • Nonvolatile EEPROM to store customer settings
  • Flexible input clocking concept
    • External crystal: 8MHz to 32MHz
    • On-chip VCXO: pull range ±150ppm
    • Single-ended LVCMOS up to 160MHz
  • Free selectable output frequency up to 230MHz
  • Low-noise PLL core
    • PLL loop filter components integrated
    • Low period jitter (typical 50ps)
  • Separate output supply pins:
    • CDCE913-Q1: 3.3V and 2.5V
    • CDCEL913-Q1: 1.8V
  • Flexible clock driver
    • Three user-definable control inputs [S0, S1, S2], for example, SSC selection, frequency switching, output enable, or power down
    • Generates highly accurate clocks for video, audio, USB, IEEE1394, RFID, Bluetooth, WLAN, Ethernet, and GPS
    • Generates common clock frequencies used with TI- DaVinci™, OMAP™, DSPs
    • Programmable SSC modulation
    • Enables 0-PPM clock generation
  • 1.8V device power supply
  • Packaged in TSSOP
  • Development and programming kit for easy PLL design and programming (TI Pro-Clock™)

Description for the CDCE913-Q1

The CDCE913-Q1 and CDCEL913-Q1 devices are modular, phase-locked loop (PLL)-based programmable clock synthesizers. These devices provide flexible and programmable options, such as output clocks, input signals, and control pins, so that the user can configure the CDCE913-Q1 and CDCEL913-Q1 for their own specifications.

The CDCE913-Q1 and CDCEL913-Q1 generate up to three output clocks from a single input frequency to enable both board space and cost savings. Additionally, with multiple outputs, the clock generator can replace multiple crystals with one clock generator. This makes the device well-suited for head unit and telematics applications in infotainment and camera systems in ADAS, as these platforms are evolving into smaller and more cost effective systems.

Also, each output can be programmed in-system for any clock frequency up to 230MHz through the integrated, configurable PLL. The PLL also supports spread-spectrum clocking (SSC) with programmable down and center spread. This provides better electromagnetic interference (EMI) performance to enable customers to pass industry standards such as CISPR-25.

Customization of frequency programming and SSC are accessed using three, user-defined control pins. This eliminates the need to use an additional interface to control the clock. Specific power-up and power-down sequences can also be defined to the user’s needs.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more