Product details

Function Clock generator, Spread-spectrum clock generator Number of outputs 3 Output frequency (max) (MHz) 230 Core supply voltage (V) 1.8 Output supply voltage (V) 1.8 Input type LVCMOS, XTAL Output type LVCMOS Operating temperature range (°C) -40 to 85 Features I2C, Integrated EEPROM, Multiplier or divider, Spread-spectrum clocking (SSC) Rating Automotive
Function Clock generator, Spread-spectrum clock generator Number of outputs 3 Output frequency (max) (MHz) 230 Core supply voltage (V) 1.8 Output supply voltage (V) 1.8 Input type LVCMOS, XTAL Output type LVCMOS Operating temperature range (°C) -40 to 85 Features I2C, Integrated EEPROM, Multiplier or divider, Spread-spectrum clocking (SSC) Rating Automotive
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grades
      • Grade 1 For CDCE913-Q1: –40°C to +125°C ambient operating temperature
      • Grade 3 For CDCEL913-Q1: –40°C to +85°C ambient operating temperature
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • In-system programmability and EEPROM
    • Serial programmable volatile register
    • Nonvolatile EEPROM to store customer settings
  • Flexible input clocking concept
    • External crystal: 8MHz to 32MHz
    • On-chip VCXO: pull range ±150ppm
    • Single-ended LVCMOS up to 160MHz
  • Free selectable output frequency up to 230MHz
  • Low-noise PLL core
    • PLL loop filter components integrated
    • Low period jitter (typical 50ps)
  • Separate output supply pins:
    • CDCE913-Q1: 3.3V and 2.5V
    • CDCEL913-Q1: 1.8V
  • Flexible clock driver
    • Three user-definable control inputs [S0, S1, S2], for example, SSC selection, frequency switching, output enable, or power down
    • Generates highly accurate clocks for video, audio, USB, IEEE1394, RFID, Bluetooth, WLAN, Ethernet, and GPS
    • Generates common clock frequencies used with TI- DaVinci™, OMAP™, DSPs
    • Programmable SSC modulation
    • Enables 0-PPM clock generation
  • 1.8V device power supply
  • Packaged in TSSOP
  • Development and programming kit for easy PLL design and programming (TI Pro-Clock™)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grades
      • Grade 1 For CDCE913-Q1: –40°C to +125°C ambient operating temperature
      • Grade 3 For CDCEL913-Q1: –40°C to +85°C ambient operating temperature
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • In-system programmability and EEPROM
    • Serial programmable volatile register
    • Nonvolatile EEPROM to store customer settings
  • Flexible input clocking concept
    • External crystal: 8MHz to 32MHz
    • On-chip VCXO: pull range ±150ppm
    • Single-ended LVCMOS up to 160MHz
  • Free selectable output frequency up to 230MHz
  • Low-noise PLL core
    • PLL loop filter components integrated
    • Low period jitter (typical 50ps)
  • Separate output supply pins:
    • CDCE913-Q1: 3.3V and 2.5V
    • CDCEL913-Q1: 1.8V
  • Flexible clock driver
    • Three user-definable control inputs [S0, S1, S2], for example, SSC selection, frequency switching, output enable, or power down
    • Generates highly accurate clocks for video, audio, USB, IEEE1394, RFID, Bluetooth, WLAN, Ethernet, and GPS
    • Generates common clock frequencies used with TI- DaVinci™, OMAP™, DSPs
    • Programmable SSC modulation
    • Enables 0-PPM clock generation
  • 1.8V device power supply
  • Packaged in TSSOP
  • Development and programming kit for easy PLL design and programming (TI Pro-Clock™)

The CDCE913-Q1 and CDCEL913-Q1 devices are modular, phase-locked loop (PLL)-based programmable clock synthesizers. These devices provide flexible and programmable options, such as output clocks, input signals, and control pins, so that the user can configure the CDCE913-Q1 and CDCEL913-Q1 for their own specifications.

The CDCE913-Q1 and CDCEL913-Q1 generate up to three output clocks from a single input frequency to enable both board space and cost savings. Additionally, with multiple outputs, the clock generator can replace multiple crystals with one clock generator. This makes the device well-suited for head unit and telematics applications in infotainment and camera systems in ADAS, as these platforms are evolving into smaller and more cost effective systems.

Also, each output can be programmed in-system for any clock frequency up to 230MHz through the integrated, configurable PLL. The PLL also supports spread-spectrum clocking (SSC) with programmable down and center spread. This provides better electromagnetic interference (EMI) performance to enable customers to pass industry standards such as CISPR-25.

Customization of frequency programming and SSC are accessed using three, user-defined control pins. This eliminates the need to use an additional interface to control the clock. Specific power-up and power-down sequences can also be defined to the user’s needs.

The CDCE913-Q1 and CDCEL913-Q1 devices are modular, phase-locked loop (PLL)-based programmable clock synthesizers. These devices provide flexible and programmable options, such as output clocks, input signals, and control pins, so that the user can configure the CDCE913-Q1 and CDCEL913-Q1 for their own specifications.

The CDCE913-Q1 and CDCEL913-Q1 generate up to three output clocks from a single input frequency to enable both board space and cost savings. Additionally, with multiple outputs, the clock generator can replace multiple crystals with one clock generator. This makes the device well-suited for head unit and telematics applications in infotainment and camera systems in ADAS, as these platforms are evolving into smaller and more cost effective systems.

Also, each output can be programmed in-system for any clock frequency up to 230MHz through the integrated, configurable PLL. The PLL also supports spread-spectrum clocking (SSC) with programmable down and center spread. This provides better electromagnetic interference (EMI) performance to enable customers to pass industry standards such as CISPR-25.

Customization of frequency programming and SSC are accessed using three, user-defined control pins. This eliminates the need to use an additional interface to control the clock. Specific power-up and power-down sequences can also be defined to the user’s needs.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB981-Q1EVM — DS90UB981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1EVM is an evaluation module (EVM) for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer. The DS90Ux981-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY (...)
Evaluation board

DS90UB981-Q1MEVM — DS90UB981-Q1 4K DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1MEVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV Serializer. The DS90Ux981-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY v1.2 (...)
Evaluation board

DS90UB983-Q1EVM — DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1EVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer. The DS90Ux983-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds up to (...)

Evaluation board

DS90UB983-Q1MEVM — DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1MEVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer.  The DS90Ux983-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds (...)

Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos