52-pin (HFG) package image

CDCM7005HFG/EM ACTIVE

Radiation-hardened-assured (RHA) 3.3-V high-performance clock jitter cleaner and synchronizer

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Exempt
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (HFG) | 52
Operating temperature range (°C) 0 to 0
Package qty | Carrier 10 | JEDEC TRAY (5+1)

Features for the CDCM7005-SP

  • High Performance LVPECL and LVCMOS PLL
    Clock Synchronizer
  • Two Reference Clock Inputs (Primary and
    Secondary Clock) for Redundancy Support
    With Manual or Automatic Selection
  • Accepts LVCMOS Input Frequencies Up to
    200 MHz
  • VCXO_IN Clock is Synchronized to One of the
    Two Reference Clocks
  • VCXO_IN Frequencies Up to 2 GHz (LVPECL)
  • Outputs can be a Combination of LVPECL and
    LVCMOS (Up to Five Differential LVPECL
    Outputs or Up to 10 LVCMOS Outputs)
  • Output Frequency is Selectable by x1, /2, /3, /4,
    /6, /8, /16 on Each Output
    Individually
  • Efficient Jitter Cleaning from Low PLL Loop
    Bandwidth
  • Low Phase Noise PLL Core
  • Programmable Phase Offset (PRI_REF and
    SEC_REF to Outputs)
  • Wide Charge Pump Current Range From
    200 µA to 3 mA
  • Analog and Digital PLL Lock Indication
  • Provides VBB Bias Voltage Output for Single-
    Ended Input Signals (VCXO_IN)
  • Frequency Hold Over Mode Improves Fail-Safe
    Operation
  • Power-Up Control Forces LVPECL Outputs to Tri-
    State at VCC < 1.5 V
  • SPI Controllable Device Setting
  • 3.3-V Power Supply
  • High-Performance 52 Pin Ceramic Quad Flat
    Pack (HFG)
  • Rad-Tolerant : 50 kRad (Si) TID
  • QML-V Qualified, SMD 5962-07230
  • Military Temperature Range: –55°C to 125°C Tcase
  • Engineering Evaluation (/EM) Samples are
    Available(1)

Description for the CDCM7005-SP

The CDCM7005-SP is a high-performance, low phase noise and low skew clock synchronizer that synchronizes a VCXO (voltage controlled crystal oscillator) or VCO (voltage controlled oscillator) frequency to one of the two reference clocks. The programmable pre-divider M and the feedback-dividers N and P give a high flexibility to the frequency ratio of the reference clock to VC(X)O as VC(X)O_IN / PRI_REF = (N × P) / M or VC(X)O_IN / SEC_REF = (N × P) / M.

VC(X)O_IN clock operates up to 2 GHz. Through the selection of external VC(X)O and loop filter components, the PLL loop bandwidth and damping factor can be adjust to meet different system requirements.

The CDCM7005-SP can lock to one of two reference clock inputs (PRI_REF and SEC_REF), supports frequency hold-over mode and fast-frequency-locking for fail-safe and increased system redundancy. The outputs of the CDCM7005-SP are user definable and can be any combination of up to five LVPECL outputs or up to 10 LVCMOS outputs. The LVCMOS outputs are arranged in pairs (Y0A:Y0B, Y1A:Y1B, Ω), so that each pair has the same frequency. But each output can be separately inverted and disabled. The built in synchronization latches ensure that all outputs are synchronized for low output skew.

All device settings, like outputs signaling, divider value, input selection, and many more, are programmable by SPI (3-wire serial peripheral interface). SPI allows individually control of the device settings.

The device operates in a 3.3-V environment and is characterized for operation from –55°C to 125°C (Tcase).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more