Product details

Function Memory interface Additive RMS jitter (typ) (fs) 70 Output frequency (max) (MHz) 200 Number of outputs 4 Output supply voltage (V) 3.3 Core supply voltage (V) 3.3 Output skew (ps) 150 Features SDR Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVCMOS Input type LVCMOS
Function Memory interface Additive RMS jitter (typ) (fs) 70 Output frequency (max) (MHz) 200 Number of outputs 4 Output supply voltage (V) 3.3 Core supply voltage (V) 3.3 Output skew (ps) 150 Features SDR Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVCMOS Input type LVCMOS
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Phase-Lock Loop Clock Driver for Synchronous DRAM and General-Purpose Applications
  • Spread Spectrum Clock Compatible
  • Operating Frequency: 24 MHz to 200 MHz
  • Low Jitter (Cycle-to-Cycle): < |150 ps| (Over 66 MHz to 200 MHz Range)
  • Distributes One Clock Input to One Bank of Five Outputs (CLKOUT Used to Tune the Input-Output Delay)
  • Three-States Outputs When There Is No Input Clock
  • Operates From Single 3.3-V Supply
  • Available in 8-Pin TSSOP and 8-Pin SOIC Packages
  • Consumes Less Than 100 mA (Typical) in Power-Down Mode
  • Internal Feedback Loop Is Used to Synchronize the Outputs to the Input Clock
  • 25-Ω On-Chip Series Damping Resistors
  • Integrated RC PLL Loop Filter Eliminates the Need for External Components
  • Phase-Lock Loop Clock Driver for Synchronous DRAM and General-Purpose Applications
  • Spread Spectrum Clock Compatible
  • Operating Frequency: 24 MHz to 200 MHz
  • Low Jitter (Cycle-to-Cycle): < |150 ps| (Over 66 MHz to 200 MHz Range)
  • Distributes One Clock Input to One Bank of Five Outputs (CLKOUT Used to Tune the Input-Output Delay)
  • Three-States Outputs When There Is No Input Clock
  • Operates From Single 3.3-V Supply
  • Available in 8-Pin TSSOP and 8-Pin SOIC Packages
  • Consumes Less Than 100 mA (Typical) in Power-Down Mode
  • Internal Feedback Loop Is Used to Synchronize the Outputs to the Input Clock
  • 25-Ω On-Chip Series Damping Resistors
  • Integrated RC PLL Loop Filter Eliminates the Need for External Components

The CDCVF2505 is a high-performance, low-skew, low-jitter, phase-lock loop (PLL) clock driver. This device uses a PLL to precisely align the output clocks (1Y[0-3] and CLKOUT) to the input clock signal (CLKIN) in both frequency and phase. The CDCVF2505 operates at 3.3 V and also provides integrated series-damping resistors that make it ideal for driving point-to-point loads.

One bank of five outputs provides low-skew, low-jitter copies of CLKIN. Output duty cycles are adjusted to 50 percent, independent of duty cycle at CLKIN. The device automatically goes into power-down mode when no input signal is applied to CLKIN.

The loop filter for the PLLs is included on-chip. This minimizes the component count, space, and cost.

The CDCVF2505 is characterized for operation from –40°C to 85°C.

Because it is based on the PLL circuitry, the CDCVF2505 requires a stabilization time to achieve phase lock of the feedback signal to the reference signal. This stabilization is required following power up and application of a fixed-frequency, fixed-phase signal at CLKIN, and following any changes to the PLL reference.

The CDCVF2505 is a high-performance, low-skew, low-jitter, phase-lock loop (PLL) clock driver. This device uses a PLL to precisely align the output clocks (1Y[0-3] and CLKOUT) to the input clock signal (CLKIN) in both frequency and phase. The CDCVF2505 operates at 3.3 V and also provides integrated series-damping resistors that make it ideal for driving point-to-point loads.

One bank of five outputs provides low-skew, low-jitter copies of CLKIN. Output duty cycles are adjusted to 50 percent, independent of duty cycle at CLKIN. The device automatically goes into power-down mode when no input signal is applied to CLKIN.

The loop filter for the PLLs is included on-chip. This minimizes the component count, space, and cost.

The CDCVF2505 is characterized for operation from –40°C to 85°C.

Because it is based on the PLL circuitry, the CDCVF2505 requires a stabilization time to achieve phase lock of the feedback signal to the reference signal. This stabilization is required following power up and application of a fixed-frequency, fixed-phase signal at CLKIN, and following any changes to the PLL reference.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet CDCVF2505 3.3-V Clock Phase-Lock Loop Clock Driver datasheet (Rev. G) PDF | HTML 31 Aug 2016
Application note Design and Layout Guidelines for the CDCVF2505 Clock Driver (Rev. A) 07 Mar 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CDCVF2505 IBIS Model (Rev. B)

SCAC027B.ZIP (15 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos