CSD17313Q2Q1

OBSOLETE

Automotive 30-V N channel NexFET™ power MOSFET

CSD17313Q2Q1 is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CSD17313Q2 ACTIVE 30-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 32 mOhm Replacement

Product details

VDS (V) 30 VGS (V) 10 Type N-channel Configuration Single Rds(on) at VGS=10 V (max) (mΩ) 30 Rds(on) at VGS=4.5 V (max) (mΩ) 32 VGSTH typ (typ) (V) 1.3 QG (typ) (nC) 2.1 QGD (typ) (nC) 0.4 QGS (typ) (nC) 0.7 Logic level Yes Rating Automotive Operating temperature range (°C) 0 to 0
VDS (V) 30 VGS (V) 10 Type N-channel Configuration Single Rds(on) at VGS=10 V (max) (mΩ) 30 Rds(on) at VGS=4.5 V (max) (mΩ) 32 VGSTH typ (typ) (V) 1.3 QG (typ) (nC) 2.1 QGD (typ) (nC) 0.4 QGS (typ) (nC) 0.7 Logic level Yes Rating Automotive Operating temperature range (°C) 0 to 0
  • Qualified for Automotive Applications
  • Optimized for 5-V Gate Drive
  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Pb-Free
  • RoHS Compliant
  • Halogen-Free
  • SON 2-mm × 2-mm Plastic Package
  • Qualified for Automotive Applications
  • Optimized for 5-V Gate Drive
  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Pb-Free
  • RoHS Compliant
  • Halogen-Free
  • SON 2-mm × 2-mm Plastic Package

This 30-V, 24-mΩ, 2-mm × 2-mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion applications and is optimized for 5-V gate drive applications. The 2-mm × 2-mm SON offers excellent thermal performance for the size of the package.

This 30-V, 24-mΩ, 2-mm × 2-mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion applications and is optimized for 5-V gate drive applications. The 2-mm × 2-mm SON offers excellent thermal performance for the size of the package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CSD17313Q2Q1 30-V N-Channel NexFET™ Power MOSFET datasheet (Rev. D) PDF | HTML 30 Sep 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location