Packaging information
| Package | Pins VSONP (DQJ) | 8 |
| Operating temperature range (°C) -55 to 150 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the CSD17507Q5A
- Ultra-Low Qg and Qgd
- Low-Thermal Resistance
- Avalanche Rated
- Lead-Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5-mm × 6-mm Plastic Package
- APPLICATIONS
- Point-of-Load Synchronous Buck in Networking, Telecom and Computing Systems
- Optimized for Control FET Applications
All other trademarks are the property of their respective owners
Description for the CSD17507Q5A
This 30-V, 9-mΩ, SON 5-mm × 6-mm NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.