Packaging information
| Package | Pins VSONP (DQJ) | 8 |
| Operating temperature range (°C) -55 to 150 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the CSD18513Q5A
- Low RDS(ON)
- Low-Thermal Resistance
- Avalanche Rated
- Logic Level
- Lead-Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5-mm × 6-mm Plastic Package
Description for the CSD18513Q5A
This 40-V, 2.8-mΩ, 5-mm × 6-mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion applications.