Packaging information
| Package | Pins TO-263 (KTT) | 2 |
| Operating temperature range (°C) -55 to 175 |
| Package qty | Carrier 50 | SMALL T&R |
Features for the CSD18542KTT
- Ultra-low Qg and Qgd
- Low-thermal resistance
- Avalanche rated
- Logic level
- Lead-free terminal plating
- RoHS compliant
- Halogen free
- D2PAK plastic package
Description for the CSD18542KTT
This 60V, 3.3mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.