Home Power management Power stages Si power stages

CSD43301Q5M

ACTIVE

NexFET™ Smart Synchronous Rectifier

alarmNotifications Order now

Product details

VDS (V) 12 Ploss current (A) 40 Rating Catalog Operating temperature range (°C) -55 to 125
VDS (V) 12 Ploss current (A) 40 Rating Catalog Operating temperature range (°C) -55 to 125
LSON-CLIP (DQP) 12 30 mm² 6 x 5
  • Typical Ron of 0.55 mΩ at 4.5 VDD
  • Integrated FET Driver
  • Max Rated Current 80A
  • High Density – SON 5-mm × 6-mm Footprint
  • Ultra Low Inductance Package
  • System Optimized PCB Footprint
  • TTL IN signal Compatible
  • Halogen Free
  • RoHS Compliant – Lead Free Terminal
    Plating Halogen Free
  • Typical Ron of 0.55 mΩ at 4.5 VDD
  • Integrated FET Driver
  • Max Rated Current 80A
  • High Density – SON 5-mm × 6-mm Footprint
  • Ultra Low Inductance Package
  • System Optimized PCB Footprint
  • TTL IN signal Compatible
  • Halogen Free
  • RoHS Compliant – Lead Free Terminal
    Plating Halogen Free

The CSD43301Q5M NexFET Smart Synchronous Rectifier is a highly optimized design for secondary synchronous rectification in a high power high density DC/DC converter. This product integrates the driver IC and an ultra low Ron Power MOSFET to complete the synchronous rectification function. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

The CSD43301Q5M NexFET Smart Synchronous Rectifier is a highly optimized design for secondary synchronous rectification in a high power high density DC/DC converter. This product integrates the driver IC and an ultra low Ron Power MOSFET to complete the synchronous rectification function. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Synchronous Buck NexFet, CSD43301Q5M datasheet (Rev. B) 10 May 2013
Application note MOSFET Support and Training Tools (Rev. F) PDF | HTML 14 Jun 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CSD43301Q5M PSpice Model

SLPM057.ZIP (9 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
LSON-CLIP (DQP) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos