Home Power management Power stages Si power stages

CSD95372AQ5M

ACTIVE

60A Synchronous Buck NexFET™ Power Stage with temperature sense

CSD95372AQ5M

ACTIVE

Product details

VDS (V) 25 Ploss current (A) 30 Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) 25 Ploss current (A) 30 Rating Catalog Operating temperature range (°C) -55 to 150
LSON-CLIP (DQP) 12 30 mm² 6 x 5
  • 60 A Continuous Operating Current Capability
  • 92.4% System Efficiency at 30 A
  • Ultra-Low Power Loss of 3.3 W at 30 A
  • High Frequency Operation (up to 2 MHz)
  • High Density - SON 5 × 6 mm Footprint
  • Ultra-Low Inductance Package
  • System Optimized PCB Footprint
  • 3.3 V and 5 V PWM Signal Compatible
  • Diode Emulation Mode with FCCM
  • Analog Temperature Output
  • Input Voltages up to 16 V
  • Tri-State PWM Input
  • Integrated Bootstrap Switch
  • Optimized Dead Time for Shoot Through Protection
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free
  • 60 A Continuous Operating Current Capability
  • 92.4% System Efficiency at 30 A
  • Ultra-Low Power Loss of 3.3 W at 30 A
  • High Frequency Operation (up to 2 MHz)
  • High Density - SON 5 × 6 mm Footprint
  • Ultra-Low Inductance Package
  • System Optimized PCB Footprint
  • 3.3 V and 5 V PWM Signal Compatible
  • Diode Emulation Mode with FCCM
  • Analog Temperature Output
  • Input Voltages up to 16 V
  • Tri-State PWM Input
  • Integrated Bootstrap Switch
  • Optimized Dead Time for Shoot Through Protection
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free

The CSD95372AQ5M NexFET™ Power Stage is a highly optimized design for use in a high power, high density Synchronous Buck converters. This product integrates the driver IC and NexFET technology to complete the power stage switching function. The driver IC has a built-in selectable diode emulation function that enables DCM operation to improve light load efficiency. This combination produces high current, high efficiency, and high speed switching capability in a small 5 × 6 mm outline package. It also integrates the temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

The CSD95372AQ5M NexFET™ Power Stage is a highly optimized design for use in a high power, high density Synchronous Buck converters. This product integrates the driver IC and NexFET technology to complete the power stage switching function. The driver IC has a built-in selectable diode emulation function that enables DCM operation to improve light load efficiency. This combination produces high current, high efficiency, and high speed switching capability in a small 5 × 6 mm outline package. It also integrates the temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CSD95372AQ5M Synchronous Buck NexFET Power Stage datasheet (Rev. C) PDF | HTML 03 Mar 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CSD95372AQ5M PSpice Model

SLPM113.ZIP (21 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
LSON-CLIP (DQP) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos