Home Power management Power stages Si power stages

CSD95420RCB

ACTIVE

50-A peak continuous synchronous buck NexFET™ smart power stage

Product details

VDS (V) 20 Ploss current (A) 30 Rating Catalog Operating temperature range (°C) -40 to 125
VDS (V) 20 Ploss current (A) 30 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN-CLIP (RCB) 27 20 mm² 5 x 4
  • 50-A peak continuous current
  • Over 94% system efficiency at 15-A
  • High-frequency operation (up to 1.75 MHz)
  • Diode emulation function
  • Temperature compensated bi-directional current sense
  • Analog temperature output
  • Fault monitoring
  • 3.3-V and 5-V PWM signal compatible
  • Tri-state PWM input
  • Integrated bootstrap switch
  • Optimized deadtime for shoot-through protection
  • QFN package
    • High-density
    • 4 mm × 5 mm
    • Ultra-low-inductance
    • System-optimized PCB footprint
    • Thermally enhanced tooling
    • RoHS compliant
    • Lead-free terminal plating
    • Halogen Free
  • 50-A peak continuous current
  • Over 94% system efficiency at 15-A
  • High-frequency operation (up to 1.75 MHz)
  • Diode emulation function
  • Temperature compensated bi-directional current sense
  • Analog temperature output
  • Fault monitoring
  • 3.3-V and 5-V PWM signal compatible
  • Tri-state PWM input
  • Integrated bootstrap switch
  • Optimized deadtime for shoot-through protection
  • QFN package
    • High-density
    • 4 mm × 5 mm
    • Ultra-low-inductance
    • System-optimized PCB footprint
    • Thermally enhanced tooling
    • RoHS compliant
    • Lead-free terminal plating
    • Halogen Free

The CSD95420RCBNexFET™ power stage is highly optimized for high-power, high-density synchronous buck converters. This product integrates the driver device and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 4 mm × 5 mm outline package. The device integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. The optimized PCB footprint helps reduce design time and simplifies the completion of the overall system design.

The CSD95420RCBNexFET™ power stage is highly optimized for high-power, high-density synchronous buck converters. This product integrates the driver device and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 4 mm × 5 mm outline package. The device integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. The optimized PCB footprint helps reduce design time and simplifies the completion of the overall system design.

Download View video with transcript Video
Request more information

The full data sheet and other information are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
CSD95495QVM ACTIVE 50A Synchronous Buck NexFET Smart Power Stage in small 4x5 SON Package Proprietary footprint 4 x 5-mm 50-A power stage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CSD95420RCB Synchronous Buck NexFET Smart Power Stage datasheet 07 Oct 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN-CLIP (RCB) 27 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos