CSD95430

ACTIVE

90-A peak continuous-current synchronous-buck NexFET™ smart power stage

Product details

VDS (V) 20 Ploss current (A) 30 Rating Catalog Operating temperature range (°C) -40 to 125
VDS (V) 20 Ploss current (A) 30 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN-CLIP (RRB) 41 30 mm² 6 x 5
  • Active current balancing between paralleled phases sharing a single PWM input
  • Peak continuous current: 90-A
  • System efficiency: > 95% at 30-A
  • High-frequency operation: 1.25-MHz
  • Diode emulation function to enable efficiency discontinuous conduction mode (DCM) operation
  • Temperature compensated bi-directional current sense
  • Analog temperature output
  • Fault monitoring
  • PWM signal compatible: 3.3 V and 5 V
  • Tri-state PWM input
  • Integrated bootstrap switch
  • Optimized dead-time for shoot-through protection
  • High-density industry common QFN 5-mm x 6-mm footprint
  • Ultra-low inductance package
  • System-optimized PCB footprint
  • Thermally enhanced topside cooling
  • RoHS compliant - lead-free terminal plating
  • Halogen free
  • Active current balancing between paralleled phases sharing a single PWM input
  • Peak continuous current: 90-A
  • System efficiency: > 95% at 30-A
  • High-frequency operation: 1.25-MHz
  • Diode emulation function to enable efficiency discontinuous conduction mode (DCM) operation
  • Temperature compensated bi-directional current sense
  • Analog temperature output
  • Fault monitoring
  • PWM signal compatible: 3.3 V and 5 V
  • Tri-state PWM input
  • Integrated bootstrap switch
  • Optimized dead-time for shoot-through protection
  • High-density industry common QFN 5-mm x 6-mm footprint
  • Ultra-low inductance package
  • System-optimized PCB footprint
  • Thermally enhanced topside cooling
  • RoHS compliant - lead-free terminal plating
  • Halogen free

The CSD95430RRBNexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design. This power stage features an active current balance feature which allows multiple power stages to be paralleled off a single PWM input. This enables phase multiplication for very high current applications without the need for a similarly high phase count controller. The active current balance ensures that the multiplied phases share current evenly so no significant derating of current capability is needed when paralleling phases.

The CSD95430RRBNexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design. This power stage features an active current balance feature which allows multiple power stages to be paralleled off a single PWM input. This enables phase multiplication for very high current applications without the need for a similarly high phase count controller. The active current balance ensures that the multiplied phases share current evenly so no significant derating of current capability is needed when paralleling phases.

Download View video with transcript Video
Request more information

The full data sheet and other information are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
CSD95410RRB ACTIVE 90-A peak continuous synchronous buck NexFET™ smart power stage Common footprint, same current capability powerstage without active current balancing

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CSD95430RRB Synchronous Buck NexFET™ Smart Power Stage datasheet PDF | HTML 20 Dec 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN-CLIP (RRB) 41 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos