CY29FCT520T

ACTIVE

8-Bit Multi-Level Pipeline Register

alarmNotifications Order now

Product details

Configuration Universal Bits (#) 8 Technology family FCT Supply voltage (min) (V) 4.75 Supply voltage (max) (V) 5.25 Input type Standard CMOS Output type 3-State Clock frequency (MHz) 70 IOL (max) (mA) 64 IOH (max) (mA) -32 Supply current (max) (µA) 200 Features High speed (tpd 10-50ns), Partial power down (Ioff) Operating temperature range (°C) -40 to 85 Rating Catalog
Configuration Universal Bits (#) 8 Technology family FCT Supply voltage (min) (V) 4.75 Supply voltage (max) (V) 5.25 Input type Standard CMOS Output type 3-State Clock frequency (MHz) 70 IOL (max) (mA) 64 IOH (max) (mA) -32 Supply current (max) (µA) 200 Features High speed (tpd 10-50ns), Partial power down (Ioff) Operating temperature range (°C) -40 to 85 Rating Catalog
SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • Function, Pinout, and Drive Compatible With FCT, F Logic, and AM29520
  • Reduced VOH (Typically = 3.3 V) Version of Equivalent FCT Functions
  • Edge-Rate Control Circuitry for Significantly Improved Noise Characteristics
  • Ioff Supports Partial-Power-Down Mode Operation
  • Matched Rise and Fall Times
  • Fully Compatible With TTL Input and Output Logic Levels
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Single- and Dual-Pipeline Operation Modes
  • Multiplexed Data Inputs and Outputs
  • CY29FCT520T
    • 64-mA Output Sink Current
      32-mA Output Source Current
  • CY29FCT520ATDMB, CY29FCT520BTDMB
    • 32-mA Output Sink Current
      12-mA Output Source Current
  • 3-State Outputs

  • Function, Pinout, and Drive Compatible With FCT, F Logic, and AM29520
  • Reduced VOH (Typically = 3.3 V) Version of Equivalent FCT Functions
  • Edge-Rate Control Circuitry for Significantly Improved Noise Characteristics
  • Ioff Supports Partial-Power-Down Mode Operation
  • Matched Rise and Fall Times
  • Fully Compatible With TTL Input and Output Logic Levels
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Single- and Dual-Pipeline Operation Modes
  • Multiplexed Data Inputs and Outputs
  • CY29FCT520T
    • 64-mA Output Sink Current
      32-mA Output Source Current
  • CY29FCT520ATDMB, CY29FCT520BTDMB
    • 32-mA Output Sink Current
      12-mA Output Source Current
  • 3-State Outputs

The CY29FCT520T is a multilevel 8-bit-wide pipeline register. The device consists of four registers, A1, A2, B1, and B2, which are configured by the instruction inputs I0, I1 as a single four-level pipeline or as two two-level pipelines. The contents of any register can be read at the multiplexed output at any time by using the multiplex-selection controls (S0 and S1).

The pipeline registers are positive-edge triggered, and data is shifted by the rising edge of the clock input. Instruction I = 0 selects the four-level pipeline mode. Instruction I = 1 selects the two-level B pipeline, while I = 2 selects the two-level A pipeline. I = 3 is the hold instruction; no shifting is performed by the clock in this mode.

In the two-level operation mode, data is shifted from level 1 to level 2 and new data is loaded into level 1.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The CY29FCT520T is a multilevel 8-bit-wide pipeline register. The device consists of four registers, A1, A2, B1, and B2, which are configured by the instruction inputs I0, I1 as a single four-level pipeline or as two two-level pipelines. The contents of any register can be read at the multiplexed output at any time by using the multiplex-selection controls (S0 and S1).

The pipeline registers are positive-edge triggered, and data is shifted by the rising edge of the clock input. Instruction I = 0 selects the four-level pipeline mode. Instruction I = 1 selects the two-level B pipeline, while I = 2 selects the two-level A pipeline. I = 3 is the hold instruction; no shifting is performed by the clock in this mode.

In the two-level operation mode, data is shifted from level 1 to level 2 and new data is loaded into level 1.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Download View video with transcript Video
Other devices and data sheet

This data sheet applies to both  CY29FCT520T and  CY29FCT520T-MIL

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AHCT165 ACTIVE 2-V to 5.5-V, 8-bit parallel-load shift registers with TTL inputs Larger voltage range (2V to 5.5V)
Similar functionality to the compared device
SN74AHCT594 ACTIVE 8-Bit Shift Registers With Output Registers Larger voltage range (2V to 5.5V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet Multilevel Pipeline Register With 3-State Outputs datasheet (Rev. C) 02 Nov 2001
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
User guide CYFCT Parameter Measurement Information 02 Apr 2001
Selection guide Advanced Bus Interface Logic Selection Guide 09 Jan 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos