Product details

Resolution (Bits) 10 Number of DAC channels 2 Interface type Parallel CMOS Sample/update rate (Msps) 125 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 310 SFDR (dB) 80 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
Resolution (Bits) 10 Number of DAC channels 2 Interface type Parallel CMOS Sample/update rate (Msps) 125 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 310 SFDR (dB) 80 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
TQFP (PFB) 48 81 mm² 9 x 9
  • 125MSPS UPDATE RATE
  • SINGLE SUPPLY: +3.3V or +5V
  • HIGH SFDR: 68dB at fOUT = 20MHz
  • LOW GLITCH: 2pVs
  • LOW POWER: 310mW at +5V
  • INTERNAL REFERENCE
  • POWER-DOWN MODE: 23mW
  • APPLICATIONS
    • COMMUNICATIONS:
          Base Stations, WLL, WLAN
          Baseband I/Q Modulation
    • MEDICAL/TEST INSTRUMENTATION
    • ARBITRARY WAVEFORM GENERATORS (ARB)
    • DIRECT DIGITAL SYNTHESIS (DDS)

  • 125MSPS UPDATE RATE
  • SINGLE SUPPLY: +3.3V or +5V
  • HIGH SFDR: 68dB at fOUT = 20MHz
  • LOW GLITCH: 2pVs
  • LOW POWER: 310mW at +5V
  • INTERNAL REFERENCE
  • POWER-DOWN MODE: 23mW
  • APPLICATIONS
    • COMMUNICATIONS:
          Base Stations, WLL, WLAN
          Baseband I/Q Modulation
    • MEDICAL/TEST INSTRUMENTATION
    • ARBITRARY WAVEFORM GENERATORS (ARB)
    • DIRECT DIGITAL SYNTHESIS (DDS)

The DAC2900 is a monolithic, 10-bit, dual-channel, high-speed Digital-to-Analog Converter (DAC), and is optimized to provide high dynamic performance while dissipating only 310mW on a +5V single supply.

Operating with high update rates of up to 125MSPS, the DAC2900 offers exceptional dynamic performance, and enables the generation of very-high output frequencies suitable for "Direct IF" applications. The DAC2900 has been optimized for communications applications in which separate I and Q data are processed while maintaining tight gain-and offset matching.

Each DAC has a high-impedance differential-current output, suitable for single-ended or differential analog-output configurations.

The DAC2900 combines high dynamic performance with a high throughput rate to create a cost-effective solution for a wide variety of waveform-synthesis applications:

  • Pin compatibility between family members provides 10-bit (DAC2900), 12-bit (DAC2902), and 14-bit (DAC2904) resolution.
  • Pin compatible to the AD9763 dual DAC.
  • Gain matching is typically 0.5% of full-scale, and offset matching is specified at 0.02% max.
  • The DAC2900 utilizes an advanced CMOS process; the segmented architecture minimizes output-glitch energy, and maximizes the dynamic performance.
  • All digital inputs are +3.3V and +5V logic compatible. The DAC2900 has an internal reference circuit, and allows use of an external reference.
  • The DAC2900 is available in a TQFP-48 package, and is specified over the extended industrial temperature range of –40°C to +85°C.

The DAC2900 is a monolithic, 10-bit, dual-channel, high-speed Digital-to-Analog Converter (DAC), and is optimized to provide high dynamic performance while dissipating only 310mW on a +5V single supply.

Operating with high update rates of up to 125MSPS, the DAC2900 offers exceptional dynamic performance, and enables the generation of very-high output frequencies suitable for "Direct IF" applications. The DAC2900 has been optimized for communications applications in which separate I and Q data are processed while maintaining tight gain-and offset matching.

Each DAC has a high-impedance differential-current output, suitable for single-ended or differential analog-output configurations.

The DAC2900 combines high dynamic performance with a high throughput rate to create a cost-effective solution for a wide variety of waveform-synthesis applications:

  • Pin compatibility between family members provides 10-bit (DAC2900), 12-bit (DAC2902), and 14-bit (DAC2904) resolution.
  • Pin compatible to the AD9763 dual DAC.
  • Gain matching is typically 0.5% of full-scale, and offset matching is specified at 0.02% max.
  • The DAC2900 utilizes an advanced CMOS process; the segmented architecture minimizes output-glitch energy, and maximizes the dynamic performance.
  • All digital inputs are +3.3V and +5V logic compatible. The DAC2900 has an internal reference circuit, and allows use of an external reference.
  • The DAC2900 is available in a TQFP-48 package, and is specified over the extended industrial temperature range of –40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Dual, 10-Bit ,125MSPS Digital-to-Analog Converter datasheet (Rev. C) 19 Sep 2008
Application note Wideband Complementary Current Output DAC Single-Ended Interface (Rev. A) 08 May 2015
EVM User's guide DAC290x-EVM: Demo Board (Rev. B) 20 Sep 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

MATCHGAIN-CALC — Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt Swing

NOTE: Calculator software is available when downloading the application note.
  • Click on "abstract" to view abstract of document.
  • Open the ZIP file to extract the calculator tool.
  • Open the PDF file to view the application note.

High-speed digital-to-analog converters (DACs) most often use a (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos