16-pin (RTE) package image

DAC53204RTET ACTIVE

10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator

ACTIVE Custom reel may be available
Same as: DAC53204RTET.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC53204RTER ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTE) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the DAC53204

  • Programmable voltage or current outputs with flexible configuration:
    • Voltage outputs:
      • 1 LSB INL and DNL (10-bit and 8-bit)
      • Gains of 1x, 1.5x, 2x, 3x, and 4x
    • Current outputs:
      • 1 LSB INL and DNL (8-bit)
      • ±25 µA, ±50 µA, ±125 µA, ±250 µA output range options
  • Programmable comparator mode for all channels
  • High-impedance output when VDD is off
  • High-impedance and resistive pulldown power-down modes
  • 50-MHz SPI-compatible interface
  • Automatically detected I2C, PMBus™, or SPI interface
    • 1.62-V VIH with VDD = 5.5 V
  • General-purpose input/output (GPIO) configurable as multiple functions
  • Predefined waveform generation: sine wave, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, or power-supply as reference
  • Wide operating range:
    • Power supply: 1.8 V to 5.5 V
    • Temperature range: –40˚C to +125˚C
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)

Description for the DAC53204

The 12-bit DAC63204, 10-bit DAC53204, and 8-bit DAC43204 ( DACx3204) are a pin-compatible family of quad-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). These DACx3204 support Hi-Z power-down mode and Hi-Z output during power-off condition. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI interfaces and contain an internal reference.

The feature set combined with the tiny package and low power make these smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC53204RTER ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more