16-pin (PW) package image

DAC5578SPW ACTIVE

8-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC

Same as: DAC5578SPW.B, DAC5578SPW.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC5578SPWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 90 | TUBE

Features for the DAC5578

  • Relative Accuracy:
    • DAC5578 (8 bit): 0.25LSB INL
    • DAC6578 (10 bit): 0.5LSB INL
    • DAC7578 (12 bit): 1LSB INL
  • Glitch Energy: 0.15nV-s
  • Power-On Reset to Zero Scale or Midscale
    • Devices in the TSSOP Package Reset to Zero Scale
    • Devices in the QFN Package Reset to Zero Scale or Midscale
  • Ultra-Low Power Operation: 0.13mA/ch at 5V
  • Wide Power-Supply Range: +2.7V to +5.5V
  • 2-Wire Serial Interface (I2C compatible)
  • Temperature Range: –40°C to +125°C
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo Control
    • Process Control
    • Data Acquisition Systems

All other trademarks are the property of their respective owners

Description for the DAC5578

The DAC5578 (8 bit), DAC6578 (10 bit), and DAC7578 (12 bit) are low-power, voltage-output, octal channel, digital-to-analog converters (DACs). The devices are monolithic, provide good linearity,and minimize undesired code-to-code transient voltages (glitch).

The devices use a versatile, 2-wire serial interface that is I2C-compatible and operates at clock rates of up to 3.4MHz. Multiple devices can share the same bus.

The devices incorporate a power-on-reset (POR) circuit that ensures the DAC output powers up to zero-scale or midscale until a valid code is written to the device. These devices also contain a power-down feature, accessed through the serial interface, that reduces the current consumption of the devices to typically 0.42µA at 5V. Power consumption is typically 2.32mW at 3V, reducing to 0.68µW in power-down mode. The low power consumption and small footprint make these devices ideal for portable, battery-operated equipment.

The DAC5578, DAC6578, and DAC7578 are drop-in and functionally-compatible with the DAC7678. All devices are available in a 4x4, QFN-24 package and a TSSOP-16 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC5578SPWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more