192-pin (GEM) package image

DAC5670MGEM/EM ACTIVE

QMLV, 100-krad, ceramic, 14-bit, single-channel, 2.4-GSPS DAC

Pricing

Qty Price
+

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins CBGA (GEM) | 192
Operating temperature range (°C) 25 to 25
Package qty | Carrier 1 | TUBE

Features for the DAC5670-SP

  • 14-Bit Resolution
  • 2.4-GSPS Max Update Rate DAC
  • Dual Differential Input Ports
    • Even/Odd Demultiplexed Data
    • Maximum 1.2 GSPS Each Port,
      2.4 GSPS Total
    • Dual 14-Bit Inputs + 1 Reference
      Bit
    • DDR Output Clock
    • DLL Optimized Clock Timing
      Synchronized to Reference Bit
    • LVDS and HyperTransport
      Voltage Level Compatible
    • Internal 100-Ω Terminations for
      Data and Reference Bit Inputs
  • Selectable 2× Interpolation With
    Fs / 2 Mixing
  • Differential Scalable Current Outputs:
    5 to 30 mA
  • On-Chip 1.2-V Reference
  • 3.3-V Analog Supply Operation
  • Power Dissipation: 2 W
  • 192-Ball CBGA (GEM) Package
  • QML-V Qualified, SMD 5962-07247
  • Military Temperature Range (–55°C to
    125°C Tcase)
  • APPLICATIONS
    • Test and Measurement: Arbitrary
      Waveform Generator
    • Communications
    • Engineering evaluation (/EM) samples
      are available(1)

(1) These units are intended for engineering evaluation only. They are processed to a non-compliant flow (that is, no burn-in, and so forth) and are tested to a temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing, or flight use. Parts are not warranted for performance over the full MIL specified temperature range of –55°C to 125°C or operating life.
All other trademarks are the property of their respective owners.

Description for the DAC5670-SP

The DAC5670 is a 14-bit 2.4-GSPS DAC with dual demultiplexed differential input ports. The DAC5670 is clocked at the DAC sample rate and the two input ports run at a maximum of 1.2 GSPS. An additional reference bit input sequence is used to adjust the output clock delay to the data source, optimizing the internal data latching clock relative to this reference bit with a delay lock loop (DLL). Alternatively, the DLL may be bypassed and the timing interface managed by controlling DATA setup and hold timing to DLYCLK.

The DAC5670 can also accept data up to 1.2 GSPS using only the A input port. In the single port modes, options include: repeating the input sample (A_ONLY mode), 2× interpolation by zero stuff (A_ONLY_ZS mode), or 2× interpolation by repeating and inverting the input sample (A_ONLY_INV). These modes are used to double the input sample rate up to 2.4 GSPS.

The DAC5670 operates with a single 3- to 3.6-V supply voltage. Power dissipation is 2 W at maximum operating conditions. The DAC5670 provides a nominal full-scale differential current-output of 20 mA, supporting both single-ended and differential applications. An on-chip 1.2-V temperature-compensated bandgap reference and control amplifier allows the user to adjust the full-scale output current from the nominal 20 mA to as low as 5 mA or as high as 30 mA.

The output current can be directly fed to the load with no additional external output buffer required. The device has been specifically designed for a differential transformer-coupled output with a 50-Ω doubly-terminated load.

The DAC5670 is available in a 192-ball CBGA package. The device is characterized for operation over the military temperature range (–55°C to 125°C Tcase).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more