28-pin (DW) package image

DAC715UL OBSOLETE

16-Bit Digital-to-Analog Converter with 16-Bit Bus Interface

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More DAC715 information

Packaging information

Package | Pins SOIC (DW) | 28
Operating temperature range (°C) 0 to 70
Package qty | Carrier 20 | TUBE

Features for the DAC715

  • HIGH-SPEED 16-BIT PARALLEL DOUBLE-BUFFERED INTERFACE
  • VOLTAGE OUTPUT: 0 to +10V
  • 13-, 14-, 15-BIT LINEARITY GRADES
  • 16-BIT MONOTONIC OVER TEMPERATURE (L GRADE)
  • POWER DISSIPATION: 600mW max
  • GAIN AND OFFSET ADJUST: Convenient for Auto-Cal D/A Converters
  • 28-LEAD DIP AND SOIC PACKAGES

Description for the DAC715

The DAC715 is a complete monolithic digital-to-analog converter including a +10V temperature compensated reference, current-to-voltage amplifier, 16-bit parallel interface that is double buffered, and an asynchronous clear function which immediately sets the output voltage to one-half of full-scale.

The output voltage range is 0 to +10V while operating from ±12V or ±15V supplies. The gain and bipolar offset adjustments are designed so that they can be set via external potentiometers or external D/A converters. The output amplifier is protected against short circuit to ground.

The 28-pin DAC715 is available in a 0.3" plastic DIP and wide-body plastic SOIC package. The DAC715P, U, PB, and UB are specified over the –40°C to +85°C temperature range while the DAC715PK, UK, PL, and UL are specified over the 0°C to +70°C range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more