A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
DAC60504 ACTIVE True 12-Bit, 4-channel, SPI, Vout DAC in tiny QFN package with precision internal reference Smaller package, similar resolution and channel count

Product details

Resolution (Bits) 12 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext Architecture R-2R Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 0.089 Power consumption (typ) (mW) 2.4 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext Architecture R-2R Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 0.089 Power consumption (typ) (mW) 2.4 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SSOP (DB) 20 56.16 mm² 7.2 x 7.8
  • LOW POWER: 3mW
  • SETTLING TIME: 10us to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    \x9640°C to +85°C
  • DOUBLE-BUFFERED DATA INPUTS
  • SO-16 or SSOP-20 PACKAGES
  • SINGLE-SUPPLY +3V OPERATION
  • APPLICATIONS
    • PROCESS CONTROL
    • ATE PIN ELECTRONICS
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS
    • DAC-PER-PIN PROGRAMMERS
  • LOW POWER: 3mW
  • SETTLING TIME: 10us to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    \x9640°C to +85°C
  • DOUBLE-BUFFERED DATA INPUTS
  • SO-16 or SSOP-20 PACKAGES
  • SINGLE-SUPPLY +3V OPERATION
  • APPLICATIONS
    • PROCESS CONTROL
    • ATE PIN ELECTRONICS
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS
    • DAC-PER-PIN PROGRAMMERS

The DAC7617 is a quad, serial input, 12-bit, voltage output Digital-to-Analog Converter (DAC) with guaranteed 12-bit monotonic performance over the \x9640°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (800H) or zero-scale (000H), selectable via the RESETSEL pin. The individual DAC inputs are double buffered to allow for simultaneous update of all DAC outputs. The device is powered from a single +3V supply.

Low power and small size makes the DAC7617 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The device is available in SO-16 and SSOP-20 packages and is guaranteed over the \x9640°C to +85°C temperature range.

The DAC7617 is a quad, serial input, 12-bit, voltage output Digital-to-Analog Converter (DAC) with guaranteed 12-bit monotonic performance over the \x9640°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (800H) or zero-scale (000H), selectable via the RESETSEL pin. The individual DAC inputs are double buffered to allow for simultaneous update of all DAC outputs. The device is powered from a single +3V supply.

Low power and small size makes the DAC7617 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The device is available in SO-16 and SSOP-20 packages and is guaranteed over the \x9640°C to +85°C temperature range.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DAC7617: Quad, Serial Input, 12-Bit, Voltage Output Digital-to-Analog Converter datasheet 12 Jan 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​