A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
DAC61404 ACTIVE Quad-channel, 12-bit, high-voltage-output DAC with precision internal reference Smaller package, similar resolution and channel count

Product details

Resolution (bps) 12 Number of DAC channels 4 Interface type Parallel Output type Buffered Voltage Output voltage range (V) -10 to 10 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext Architecture R-2R Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 45 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
Resolution (bps) 12 Number of DAC channels 4 Interface type Parallel Output type Buffered Voltage Output voltage range (V) -10 to 10 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext Architecture R-2R Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 45 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
PLCC (FN) 28 155.0025 mm² 12.45 x 12.45 SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • LOW POWER: 250mW max
  • SINGLE SUPPLY OUTPUT RANGE: +10V
  • DUAL SUPPLY OUTPUT RANGE: ±10V
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    • –40°C to +85°C
  • RESET TO MID-SCALE (DAC7724) OR ZERO-SCALE (DAC7725)
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS
  • APPLICATIONS
    • PROCESS CONTROL
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS

Note: Recommended Voltage Reference: REF02 and REF102

  • LOW POWER: 250mW max
  • SINGLE SUPPLY OUTPUT RANGE: +10V
  • DUAL SUPPLY OUTPUT RANGE: ±10V
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    • –40°C to +85°C
  • RESET TO MID-SCALE (DAC7724) OR ZERO-SCALE (DAC7725)
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS
  • APPLICATIONS
    • PROCESS CONTROL
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS

Note: Recommended Voltage Reference: REF02 and REF102

The DAC7724 and DAC7725 are 12-bit quad voltage output digital-to-analog converters with guaranteed 12-bit monotonic performance over the specified temperature range. They accept 12-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. An asynchronous reset clears all registers to a mid-scale code of 800H (DAC7724) or to a zero-scale of 000H (DAC7725). The DAC7724 and DAC7725 can operate from a single +15V supply, or from +15V and –15V supplies.

Low power and small size per DAC make the DAC7724 and DAC7725 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7724 and DAC7725 are available in a PLCC-28 or a SO-28 package, and offer guaranteed specifications over the –40°C to +85°C temperature range.

The DAC7724 and DAC7725 are 12-bit quad voltage output digital-to-analog converters with guaranteed 12-bit monotonic performance over the specified temperature range. They accept 12-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. An asynchronous reset clears all registers to a mid-scale code of 800H (DAC7724) or to a zero-scale of 000H (DAC7725). The DAC7724 and DAC7725 can operate from a single +15V supply, or from +15V and –15V supplies.

Low power and small size per DAC make the DAC7724 and DAC7725 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7724 and DAC7725 are available in a PLCC-28 or a SO-28 package, and offer guaranteed specifications over the –40°C to +85°C temperature range.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 12-Bit Quad Voltage Output Digital-to-Analog Converter datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​