A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
DAC8802 ACTIVE 14-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter 14-bit resolution in 16-pin TSSOP package

Product details

Resolution (Bits) 12 Number of DAC channels 2 Interface type SPI Output type Unbuffered Current Settling time (µs) 0.8 Reference type Ext Architecture Multiplying DAC Rating Catalog Output range (max) (mA/V) 2 Output range (min) (mA/V) -2 Sample/update rate (Msps) 1.25 Power consumption (typ) (mW) 1 Operating temperature range (°C) -40 to 85
Resolution (Bits) 12 Number of DAC channels 2 Interface type SPI Output type Unbuffered Current Settling time (µs) 0.8 Reference type Ext Architecture Multiplying DAC Rating Catalog Output range (max) (mA/V) 2 Output range (min) (mA/V) -2 Sample/update rate (Msps) 1.25 Power consumption (typ) (mW) 1 Operating temperature range (°C) -40 to 85
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • TWO DACs IN A 0.3" WIDE PACKAGE
  • SINGLE +5V SUPPLY
  • HIGH SPEED DIGITAL INTERFACE:
      Serial—DAC7800
      8 + 4-Bit Parallel—DAC7801
      12-Bit Parallel—DAC7802
  • MONOTONIC OVER TEMPERATURE
  • LOW CROSSTALK: –94dB min
  • FULLY SPECIFIED OVER –40°C TO +85°C
  • APPLICATIONS
    • PROCESS CONTROL OUTPUTS
    • ATE PIN ELECTRONICS LEVEL SETTING
    • PROGRAMMABLE FILTERS
    • PROGRAMMABLE GAIN CIRCUITS
    • AUTO-CALIBRATION CIRCUITS

All trademarks are the property of their respective owners.

  • TWO DACs IN A 0.3" WIDE PACKAGE
  • SINGLE +5V SUPPLY
  • HIGH SPEED DIGITAL INTERFACE:
      Serial—DAC7800
      8 + 4-Bit Parallel—DAC7801
      12-Bit Parallel—DAC7802
  • MONOTONIC OVER TEMPERATURE
  • LOW CROSSTALK: –94dB min
  • FULLY SPECIFIED OVER –40°C TO +85°C
  • APPLICATIONS
    • PROCESS CONTROL OUTPUTS
    • ATE PIN ELECTRONICS LEVEL SETTING
    • PROGRAMMABLE FILTERS
    • PROGRAMMABLE GAIN CIRCUITS
    • AUTO-CALIBRATION CIRCUITS

All trademarks are the property of their respective owners.

The DAC7800,DAC7801 and DAC7802 are members of a new family of monolithic dual 12-bit CMOS multiplying Digital-to-Analog Converters (DACs). The digital interface speed and the AC multiplying performance are achieved by using an advanced CMOS process optimized for data conversion circuits. High stability on-chip resistors provide true 12-bit integral and differential linearity over the wide industrial temperature range of –40°C to +85°C.

The DAC7800 features a serial interface capable of clocking-in data at a rate of at least 10MHz. Serial data is clocked (edge triggered) MSB first into a 24-bit shift register and then latched into each DAC separately or simultaneously as required by the application. An asynchronous CLEAR control is provided for power-on reset or system calibration functions. It is packaged in a 16-pin 0.3" wide plastic DIP.

The DAC7801 has a 2-byte (8 + 4) double-buffered interface. Data is first loaded (level transferred) into the input registers in two steps for each DAC. Then both DACs are updated simultaneously. The DAC7801 features an asynchronous CLEAR control. The DAC7801 is packaged in a 24-pin 0.3" wide plastic DIP. The DAC7802 has a single-buffered 12-bit data word interface. Parallel data is loaded (edge triggered) into the single DAC register for each DAC. The DAC7802 is packaged in a 24-pin 0.3" wide plastic DIP.

The DAC7800,DAC7801 and DAC7802 are members of a new family of monolithic dual 12-bit CMOS multiplying Digital-to-Analog Converters (DACs). The digital interface speed and the AC multiplying performance are achieved by using an advanced CMOS process optimized for data conversion circuits. High stability on-chip resistors provide true 12-bit integral and differential linearity over the wide industrial temperature range of –40°C to +85°C.

The DAC7800 features a serial interface capable of clocking-in data at a rate of at least 10MHz. Serial data is clocked (edge triggered) MSB first into a 24-bit shift register and then latched into each DAC separately or simultaneously as required by the application. An asynchronous CLEAR control is provided for power-on reset or system calibration functions. It is packaged in a 16-pin 0.3" wide plastic DIP.

The DAC7801 has a 2-byte (8 + 4) double-buffered interface. Data is first loaded (level transferred) into the input registers in two steps for each DAC. Then both DACs are updated simultaneously. The DAC7801 features an asynchronous CLEAR control. The DAC7801 is packaged in a 24-pin 0.3" wide plastic DIP. The DAC7802 has a single-buffered 12-bit data word interface. Parallel data is loaded (edge triggered) into the single DAC register for each DAC. The DAC7802 is packaged in a 24-pin 0.3" wide plastic DIP.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DAC7800, 7801, 7802: Dual Monolithic CMOS 12-Bit Multiplying D/A Converter datasheet (Rev. B) 17 Feb 2004

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos