48-pin (PFB) package image

DAC8234SPFB ACTIVE

Quad 14-Bit High Accuracy +/-16.5 V Output Serial Input Digital-To-Analog Converter

Same as: DAC8234SPFB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC8234SPFBR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TQFP (PFB) | 48
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | JEDEC TRAY (10+1)

Features for the DAC8234

  • Bipolar Output: Up to ±16V
  • Unipolar Output: 0V to +20V
  • 14-Bit Monotonic
  • Relative Accuracy: 0.5 LSB Max
  • Low Zero and Gain Errors
    • Before User Calibration: 1 LSB
    • After User Calibration: 0.031 LSB Zero Error, 0.25 LSB Gain Error
  • Low Noise: 60nV/Hz
  • Settling Time: 6µs
  • Configurable Gain: x2/x4
  • Analog Output Monitor
  • Power-Down Mode
  • SPI: Up to 50MHz, 1.8V/3V/5V Logic
  • Daisy-Chain Mode
  • Operating Temperature: -40°C to +105°C
  • Packages: QFN-40 (6x6mm), TQFP-48 (7x7mm)
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Industrial Process Control
    • Communications

All trademarks are the property of their respective owners.

Description for the DAC8234

The DAC8234 is a high-accuracy, quad-channel, 14-bit digital-to-analog converter (DAC) that operates from supply voltages of ±5V to ±18V in bipolar output mode, and from ±5V to +24V/-12V in unipolar mode. With a 5V reference, the DAC8234 can be configured to output ±10V, ±5V, 0V to 20V, or 0V to 10V. The DAC8234 provides 14-bit monotonicity, excellent integral nonlinearity (INL) error of ±0.5 LSB, low glitch, and low noise over the operating temperature range of -40°C to +105°C. This device is trimmed in production for very low zero and gain errors. In addition, the DAC8234 implements a user-programmable system-level calibration function to achieve ±0.031 LSB zero error and ±0.25 LSB gain error.

The DAC8234 has integrated reference buffers and output buffers. It features a standard high-speed 1.8V, 3V, or 5V serial peripheral interface (SPI) that operates at clock rates of up to 50MHz to communicate with a DSP or microprocessor. The four DAC channels and the auxiliary registers are addressed with four address bits. The device features double-buffered interface logic for simultaneous updates of all DACs. An asynchronous load input (LDAC) transfers data from the input data register to the DAC latch, and the contents of the DAC latch set the output voltage. The asynchronous RST input sets the output of all four DACs to 0V. The VMON pin is an analog monitor output that multiplexes the individual DAC outputs or the AIN pin.

The DAC8234 is pin-compatible with the DAC8734 (16-bit) and the DAC7716 (12-bit).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC8234SPFBR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more