DAC8581
16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter
DAC8581
- 16-Bit Monotonic
- ±5-V Bipolar Output
- Very Low Glitch: 0.5 nV-s
- Fast Settling: 0.65 µs
- Fast Slew Rate: 35 V/µs
- Low Noise: 20 nV/√Hz
- ±25-mA Load Drive
- ±5-V Dual Power Supply
- Single External Reference
- Power-On Reset to Midscale
- 3-MSPS Update Rate
- SPI Interface, Up to 50 MHz
- 1.8-V–5-V Logic Compatible
- Twos Complement Data Format
- Hardware Reset to Midscale
- TSSOP-16 Package
- APPLICATIONS
- Industrial Process Control
- CRT Projection TV Digital Convergence
- Waveform Generation
- Automated Test Equipment
- Ultrasound
All other trademarks are the property of their respective owners
The DAC8581 is a 16-bit, high-speed, low-noise DAC operating from dual ±5-V power supplies. The DAC8581 is monotonic, and has exceptionally low noise and exceptionally low glitch. The DAC8581 high-performance, bipolar output buffer is capable of settling within 0.65 µs for a 10-V step. Small-signal settling time is well under 0.3 µs, supporting data update rates up to 3 MSPS. A power-on-reset circuit sets the output at midscale voltage on power up.
The DAC8581 is simple to use, with a single external reference and a standard 3-wire SPI interface that allows clock rates up to 50 MHz.
Also see the DAC8580, a member of the same family. The DAC8580 combines DAC8581 performance with an on-chip, 16x over-sampling digital filter.
The DAC8581 is specified over the –40°C to +85°C temperature range.
Technical documentation
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location