8-pin (DRB) package image

DAC8801IDRBT ACTIVE

14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter

ACTIVE Custom reel may be available
Same as: DAC8801IDRBT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRB) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the DAC8801

  • 14-Bit Monotonic
  • ±1 LSB INL
  • ±0.5 LSB DNL
  • Low Noise: 12 nV/Hz
  • Low Power: IDD = 2 µA
  • +2.7 V to +5.5 V Analog Power Supply
  • 2 mA Full-Scale Current ±20% with VREF = 10 V
  • 0.5 µs Settling Time
  • 4-Quadrant Multiplying Reference-Input
  • Reference Bandwidth: 10 MHz
  • ±10 V Reference Input
  • Reference Dynamics: -105 THD
  • 3-Wire 50-MHz Serial Interface
  • Tiny 8-Lead 3 x 3 mm SON and 3 x 5 mm MSOP Packages
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration
    • Industrial Control PLCs

Description for the DAC8801

The DAC8801 multiplying digital-to-analog converter is designed to operate from a single 2.7-V to 5.5-V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.

A serial-data interface offers high-speed, three-wire microcontroller compatible inputs using data-in (SDI), clock (CLK), and chip select (CS).

On power-up, the DAC register is filled with zeroes, and the DAC output is at zero scale.

The DAC8801 is packaged in space-saving 8-lead SON and MSOP packages.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more