Packaging information
| Package | Pins SOP (DVB) | 12 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 28 | TUBE |
Features for the DCP022415D
- 1-kV Isolation (operational): 1-second test
- Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
- UL1950 recognized component
- EN55022 class B EMC performance
- 7-Pin PDIP and 12-pin SOP packages
- Input voltage: 5 V, 12 V, 15 V, or 24 V
- Output voltage: 3.3 V, ±5 V, 7 V, 9 V, ±12 V, or ±15 V
- Device-to-device synchronization
- Thermal protection
- Short-circuit protection
- High efficiency
Description for the DCP022415D
The DCP02 series is a family of 2-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of external components and including on-chip device protection, the DCP02 series of devices provide extra features such as output disable and synchronization of switching frequencies.
This combination of features and small size makes the DCP02 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.