10-pin (DVS) package image

DCR022405P-U/700 ACTIVE

Miniature, 2W Isolated Regulated DC/DC Converters

Similar products you might be interested in

open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

DCR022405P-U ACTIVE Miniature, 2W Isolated Regulated DC/DC Converters Smaller reel size

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DCR022405P-U ACTIVE
Package qty | Carrier 20 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More DCR022405 information

Packaging information

Package | Pins SOP (DVS) | 10
Operating temperature range (°C) 0 to 0
Package qty | Carrier 700 | LARGE T&R

Features for the DCR022405

  • 1-kV isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • UL1950 recognized component
  • 10-pin PDIP and SOP packages
  • Input voltage: 12 V or 24 V
  • 5-V output voltage
  • Device-to-device synchronization
  • 400-kHz switching frequency
  • Short-circuit protection
  • Thermal protection
  • High efficiency
  • 125 FITS at 55°C

Description for the DCR022405

The DCR02 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 2-W nominal, galvanically-isolated output power capability, this range of converters offers very low output noise and high accuracy.

The DCR02 family is implemented in standard molded device packaging, providing standard JEDEC outlines suitable for high-volume assembly. They are manufactured using the same technology as standard device packages, thereby achieving very high reliability.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DCR022405P-U ACTIVE
Package qty | Carrier 20 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more