28-pin (DW) package image

DDC112UK ACTIVE

Dual Current Input 20-Bit Analog-To-Digital Converter

Same as: DDC112UK.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DW) | 28
Operating temperature range (°C) 0 to 70
Package qty | Carrier 20 | TUBE

Features for the DDC112

  • MONOLITHIC CHARGE MEASUREMENT ADC
  • DIGITAL FILTER NOISE REDUCTION:
       3.2ppm, rms
  • INTEGRAL LINEARITY:
       ±0.005% Reading ±0.5ppm FSR
  • HIGH PRECISION,TRUE INTEGRATING FUNCTION
  • PROGRAMMABLE FULL SCALE
  • SINGLE SUPPLY
  • CASCADABLE OUTPUT
  • APPLICATIONS
    • DIRECT PHOTOSENSOR DIGITIZATION
    • CT SCANNER DAS
    • INFRARED PYROMETER
    • PRECISION PROCESS CONTROL
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS

Protected by US Patent #5841310
All trademarks are the property of their respective owners.

Description for the DDC112

The DDC112 is a dual input, wide dynamic range, charge-digitizing analog-to-digital (A/D) converter with 20-bit resolution. Low-level current output devices, such as photosensors, can be directly connected to its inputs. Charge integration is continuous as each input uses two integrators; while one is being digitized, the other is integrating.

For each of its two inputs, the DDC112 combines current-to-voltage conversion, continuous integration, programmable full-scale range, A/D conversion, and digital filtering to achieve a precision, wide dynamic range digital result. In addition to the internal programmable full-scale ranges, external integrating capacitors allow an additional user-settable full-scale range of up to 1000pC.

To provide single-supply operation, the internal A/D converter utilizes a differential input, with the positive input tied to VREF. When the integration capacitor is reset at the beginning of each integration cycle, the capacitor charges to VREF. This charge is removed in proportion to the input current. At the end of the integration cycle, the remaining voltage is compared to VREF.

The high-speed serial shift register which holds the result of the last conversion can be configured to allow multiple DDC112 units to be cascaded, minimizing interconnections. The DDC112 is available in a SO-28 or TQFP-32 package and is offered in two performance grades.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more